HSEC180ADAPEVM-AM2 is a prototype evaluation module and is available in limited quantities.
HSEC180ADAPEVM-AM2
HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module
HSEC180ADAPEVM-AM2
Overview
This evaluation module is a 180-pin High Speed Edge Card (HSEC) adapter for TI AM261x system-on-module (SOM) platforms, allowing for SOM-based platforms to have backwards compatibility with Sitara™/C2000™ HSEC-based EVMs. The HSEC180ADAPEVM-AM2 connects 180 pins from the SOM board to HSEC pins for use with legacy Sitara/C2000 HSEC docking stations, such as the TMDSHSECDOCK-AM263 and TMDSHSECDOCK.
Features
- Standard 180-pin HSEC interface
- Two DP83869 10/100/1000-Mbps Ethernet PHY with two RJ-45 Ethernet jacks and one Ethernet Add-on board
- Connector compatible with DP83826-EVM-AM2 industrial Ethernet add-on board
- USB 2.0 interface with Micro-AB port
- Fast Serial Interface (FSI) header
- ADC filtering and ESD protection for dedicated analog HSEC pins
- MCAN and LIN transceiver connectivity when used with TMDSHSECDOCK-AM263
Included:
- HSEC180ADAPEVM-AM2 PCB
Not included:
- AM261-SOM-EVM
- TMDSHSECDOCK-AM263
- TMDSHSECDOCK
- XDS110ISO-EVM
AND gates
DC/DC converters
ESD protection diodes
Ethernet PHYs
Linear & low-dropout (LDO) regulators
Load switches
Protocol & bus switches & muxes
Order & start development
Evaluation board
HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module
In stock
Limit:
Out of stock on TI.com
Not available on TI.com
HSEC180ADAPEVM-AM2 — HSEC180 adapter board for AM261x system-on-module (SOM) evaluation module
Design files
Technical documentation
=
Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | EVM User's guide | HSEC180ADAPEVM-AM2 User's Guide | PDF | HTML | Oct 10, 2024 |
| Certificate | HSEC180ADAPEVM-AM2 EU Declaration of Conformity (DoC) | Jan 10, 2025 |
Related design resources
Hardware development
DAUGHTER CARD
EVALUATION BOARD
Software development
SOFTWARE DEVELOPMENT KIT (SDK)
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.