ISO5500EVM

ISO5500EVM: Isolated IGBT/MOSFET Gate Driver Evaluation Module

ISO5500EVM

Order now

Overview

The ISO5500EVM can be used to evaluate device parameters while acting as a guide for board layout. The board allows the user to evaluate device performance using a simulated (10 nF) IGBT load installed on the board, or to install an IGBT or MOSFET (TO-247 package)onto the board and drive it with the ISO5500.

Features

ISO5500 device features

  • 2.5A Maximum Peak Output Current
  • Drives IGBTs up to Ic = 150 A, Vce = 600 V
  • Capacitive Isolated Fault Feedback
  • CMOS/TTL Compatible Inputs
  • Soft IGBT Turn-off
  • Integrated Fail-safe IGBT Protection
    • High Vce (DESAT) Detection
    • Under-Voltage Lockout (UVLO) Protection with Hysteresis
  • User Configurable Functions
    • inverting, non-inverting Inputs
    • Auto-Reset
    • Auto-Shutdown
  • Wide Vcc1 Range: 3.0 V to 5.5 V
  • Wide Vcc2 Range: 15 V to 30 V
  • Operating Temperature: -40 C to 125 C
  • SO-16 Package
  • +/- 50 kV transient Immunity typical
  • 6000 Vpeak Isolation
  • Regulatory Approval: UL, CSA, IEC/EN/DIN EN60747-5-2 (680 Vpeak Working Voltage)

 

Download View video with transcript Video

Order & start development

Evaluation board

ISO5500EVM — ISO5500EVM: Isolated IGBT/MOSFET Gate Driver Evaluation Module

Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate ISO5500EVM EU Declaration of Conformity (DoC) 02 Jan 2019
User guide ISO5500EVM User's Manual (Rev. A) 06 Nov 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos