LM27403EVM-POL600

Evaluation Module - LM27403 600kHz High Power Density POL

LM27403EVM-POL600

Order now

Overview

LM27403EVM-POL600 is a 600-kHz synchronous buck dc-dc regulator showcasing high power density and high efficiency. A 20 mm x 15 mm module on a single-side PCB uses a power block MOSFET from TI. Accurate overcurrent protection is available by leveraging the inductor’s sub-mΩ DCR and MOSFET package resistance. A 2N3904 BJT senses temperature to compensate for the copper temperature coefficient and to provide a thermal shutdown function based on a desired temperature setpoint. Precision enable, power supply tracking, open-drain power good indicator, remote sense, and synchronization features are also provided. The module is solder mounted directly on the motherboard for maximum thermal performance.

Features
  • Small footprint, 20 mm x 15 mm single-sided
  • 3V to 20V input voltage range, 30A output current
  • 600-kHz switching frequency, synchronizable to an external clock signal up to 1.2 MHz
  • High conversion efficiency: 91% at 1.8 V, 30 A
  • Inductor DCR current sensing with remote BJT thermal compensation
AC/DC & DC/DC controllers (external FET)
LM27403 3-V to 20-V voltage-mode synchronous buck controller and temperature-compensated DCR current sensing
Download View video with transcript Video

Order & start development

Evaluation board

LM27403EVM-POL600 — Evaluation Module - LM27403 600kHz High Power Density POL

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LM27403EVM-POL600 EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article High Density PCB Layout of DC/DC Converters, Part 2 PDF | HTML 16 Sep 2015
EVM User's guide LM27403EVM-POL600 30A Ultra-Compact DC/DC Regulator Evaluation Module 16 Oct 2013

Hardware development

EVALUATION BOARD
LM27403EVM LM27403 High Efficiency 12V to 1.2V/25A Buck Eval Kit With Temp Compensated DCR Current Sensing

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos