LM5137F-Q1-EVM12V

LM5137F-Q1 evaluation module

LM5137F-Q1-EVM12V

Order now

Overview

The LM5137F-Q1-EVM12V evaluation module (EVM) is designed to showcase the LM5137F-Q1 synchronous buck controller, which is intended for functional safety applications up to ASIL D. The EVM operates as a two-phase interleaved design over an input voltage range of 36V to 72V to deliver a 12V regulated output at up to 20A.

Features
  • Dual-phase synchronous buck controller targeted for functional safety applications up to ASIL D
  • 36V to 72V input voltage range, 12V regulated single output
  • Load current up to 20A (monitored by IMON1 and IMON2 analog outputs)
  • Switching frequency of 400kHz synchronizable ±20% with an external clock signal
  • Automotive-grade power-stage components including MOSFETs, inductors and capacitors
  • Fully assembled, tested and proven PCB layout with small footprint
AC/DC & DC/DC controllers (external FET)
LM5137-Q1 Automotive, 80V, 100% duty-cycle capable dual-channel synchronous buck controller LM5137F-Q1 Automotive, 80V, 100% duty cycle, dual-channel, functional safety synchronous buck controller
Download View video with transcript Video

Order & start development

Evaluation board

LM5137F-Q1-EVM12V — LM5137F-Q1 evaluation module

Calculation tool

LM5137-LM25137-DESIGN-CALC — LM5137/-Q1 and LM25137/-Q1 quickstart calculator

Supported products & hardware
Download

LM5137-LM25137-DESIGN-CALC LM5137/-Q1 and LM25137/-Q1 quickstart calculator

close
Latest version
Version: B2
Release date: 06 Mar 2025

LM(2)5137(F)/-Q1 quickstart calculator

Checksum
Products
AC/DC & DC/DC controllers (external FET)
LM5137-Q1 Automotive, 80V, 100% duty-cycle capable dual-channel synchronous buck controller LM5137F-Q1 Automotive, 80V, 100% duty cycle, dual-channel, functional safety synchronous buck controller
Hardware development
Evaluation board
LM25137F-Q1-EVM5D3 LM25137F-Q1 evaluation module LM5137F-Q1-EVM12V LM5137F-Q1 evaluation module

Release Infomation

Welcome to the quickstart design tool for the LM5137(F), LM5137(F)-Q1, LM25137(F) and LM25137(F)-Q1 controller family, where the "F" suffix designates an intention for functional safety applications. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator using this controller family. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
EVM User's guide LM5137F-Q1 12V, 20A Single-Output Evaluation Module PDF | HTML 19 Feb 2025
Certificate LM5137F-Q1-EVM12V EU Declaration of Conformity (DoC) 12 Feb 2025

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos