LM5160DNTBK-CALC

LM5160 Buck Regulator Quick Start Calculator

LM5160DNTBK-CALC

Downloads

Overview

Welcome to the LM5160 Buck Regulator Quick Start Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5160 65V, 1.5A COT Buck Regulator. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.

Features
  • Determine output filter inductance and input and output filter capacitances
  • Select components for soft-start, EN/UVLO resistors
  • Optimize and choose the ripple injection circuit required for your application
  • Determine the minimum input voltage available for a fixed output and switching frequency
Download View video with transcript Video

Downloads

Calculation tool

LM5160DNTBK-CALC LM5160 Buck Regulator Quick Start Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

LM5160DNTBK-CALC LM5160 Buck Regulator Quick Start Calculator

close
Latest version
Version: 01.00.00.00
Release date: 20 Nov 2014
Products
AC/DC & DC/DC converters (integrated FET)
LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos