Calculation tool
LM63460-LM64460DESIGN-CALC
LM63440-Q1, LM63460-Q1, LM64440-Q1 and LM64460-Q1 quick start design tool
LM63460-LM64460DESIGN-CALC
Overview
Welcome to the LM63440-Q1, LM63460-Q1, LM64440-Q1 and LM64460-Q1 quick start design tool. This standalone tool facilitates and assists the power supply engineer with the design of a DC/DC buck regulator based on this family of synchronous buck power converters. As such, the user can expeditiously arrive at an optimized design to meet the application requirements.
Features
- Determine buck inductance and input / output capacitances
- Select components to define the switching frequency, output voltage setpoint and input voltage UVLO thresholds
- Optimize the bode plot for control loop stability using crossover frequency as a performance metric
- Inspect converter power conversion efficiency and total power dissipation
- Review auto-generated schematic, BOM list and solution size estimate
Downloads
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.