LP-XDS110ET

XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

LP-XDS110ET

Order now

Overview

The LP-XDS110ET LaunchPad development kit debugger is a tool to program and debug Texas Instruments (TI) microcontrollers, microprocessors and DSP XDS-compatible devices. The LP-XDS110ET has been designed to connect directly to split Launchpad development kits via the 20-pin edge connector, however they can also be used to debug other LaunchPad development kits and XDS-compatible devices using the XDS110 out connector. The LP-XDS110ET has added circuitry for power measurements to support EnergyTrace™ software.

Features
  • Plug & play with split LaunchPad development kit designs using 20-pin edge connector
  • 10-pin XDS110 out connector
  • USB-C to power debugger and communicate with host computer
  • UART serial port
  • Power profiling uisng EnergyTrace++

  • LaunchPad development kit
  • USB-A to USB-C cable
  • Quick start guide

Arm Cortex-M4 MCUs
MSP432E401Y SimpleLink™ 32-bit Arm Cortex-M4F MCU with ethernet, CAN, 1MB Flash and 256kB RAM

 

Automotive wireless connectivity products
CC2340R5-Q1 Automotive-qualified SimpleLink™ Bluetooth® Low Energy wireless MCU with 512-kB flash

 

Low-power 2.4-GHz products
CC2340R2 SimpleLink™ 32-bit Arm® Cortex®-M0+ Bluetooth® Low Energy wireless MCU with 256kB Flash CC2340R5 SimpleLink™ 32-bit Arm® Cortex®-M0+ Bluetooth® Low Energy wireless MCU with 512-kB flash

 

Sub-1 GHz wireless MCUs
CC1312PSIP Sub-1 GHz system-in-package (SIP) module with integrated power amplifier CC1314R10 SimpleLink™ Arm® Cortex®-M33 Sub-1 GHz wireless MCU with 1-MB flash and up to 296 kB of SRAM CC1354P10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1MB flash, 296KB SRAM, integrated power amp CC1354R10 SimpleLink™ Arm® Cortex®-M33 multiband wireless MCU with 1-MB flash and up to 296-KB SRAM
Download View video with transcript Video

Order & start development

Development kit

LP-XDS110ET — XDS110ET LaunchPad™ development kit debugger with EnergyTrace™ software

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate LP-XDS110 EU Declaration of Conformity (DoC) 27 Jul 2023
Certificate LP-XDS110ET EU RoHS Declaration of Conformity (DoC) 02 Apr 2023
More literature LP-XDS110ET Quick Start Guide 05 May 2021

Related design resources

Hardware development

EVALUATION BOARD
BP-CC3351 SimpleLink™ CC3351 dual-band Wi-Fi 6 and Bluetooth® Low Energy BoosterPack™ plug-in module LP-EM-CC2340R5 CC2340R5 LaunchPad™ development kit for SimpleLink™ Bluetooth® 5.3 Low Energy MCU
DEVELOPMENT KIT
BOOSTXL-ULPSENSE SimpleLink™ ULP Sense BoosterPack™ LP-EM-CC1314R10 CC1314R10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz wireless MCU LP-EM-CC1354P10 CC1354P10 LaunchPad™ development kit for SimpleLink™ Sub-1 GHz and 2.4GHz wireless microcontrolle LP-XDS110 XDS110 LaunchPad™ development kit debugger

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13XX-CC26XX-SDK SimpleLink™ CC13xx and CC26xx software development kit (SDK) SIMPLELINK-LOWPOWER-SDK SimpleLink™ low power software development kits (SDKs)
IDE, CONFIGURATION, COMPILER OR DEBUGGER
ENERGYTRACE EnergyTrace Technology SENSOR-CONTROLLER-STUDIO Sensor Controller Studio

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos