MRD2EVM

Microreader LF 134kHz HDX RFID Evaluation Kit

MRD2EVM

Order now

Overview

The microreader evaluation board (RI-STU-MRD2) is a complete USB-based reader module providing the hardware and software to communicate with TI's low-frequency (LF), half-duplex (HDX), and advanced transponders for programming and tuning after the production phase. The USB reader-writer stick contains the RI-STU-MRD2 DIL module, which is mounted on an antenna base board with a USB connector and a selection of TI HDX LF transponders. The RI-STU-MRD2 is backward compatible with the RS232 based RISTU- MRD1 reader module.

Features
  • RS232 and USB interfaces
  • Multi-purpose I/Os
  • Low-power operation (2.7 V to 5.5 V)
  • Supports programming and tuning of advanced transponders
  • Easy to design in and use

  • USB HDX LF Reader
  • HDX LF Sample Transponders
  • User's Guide

Other wireless products
TRPGP40ATGC TRPGP40ATGC 12-mm Low-Frequency Glass-Encapsulated Transponder CCT TRPGR30ATGA 23-mm Low-Frequency Glass-Encapsulated Transponder R/O TRPGR30ATGB 32-mm LF Glass Encapsulated Transponder, RO TRPGR30ATGC TRPGR30ATGC 12-mm Low-Frequency Glass-Encapsulated Transponder, Read Only TRPGR30ENATGA 23-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering TRPGR30ENATGB 32-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering
Download View video with transcript Video
Important note
Limited design support from TI available

Existing projects using this product have limited design support from TI. If available, you will find relevant collateral, tools and software on this page. Existing designs using this product have limited design support from TI. Request limited design support in the TI E2E™ support forums.

Order & start development

Development kit

MRD2EVM — Microreader LF 134kHz HDX RFID Evaluation Kit

GUI for evaluation module (EVM)

SCBC010 — MRD2EVM Demonstration Sofware

Supported products & hardware
Download

SCBC010 MRD2EVM Demonstration Sofware

close
Latest version
Version: 01.00.00.0A
Release date: 07 Oct 2015
download MRD2EVM Demonstration Sofware (zip)  — 1307 K

Checksum
Products
Other wireless products
TRPGR30ATGA 23-mm Low-Frequency Glass-Encapsulated Transponder R/O TRPGR30ATGB 32-mm LF Glass Encapsulated Transponder, RO TRPGR30ENATGA 23-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering TRPGR30ENATGB 32-mm LF Glass-Encapsulated Transponder R/O, EN 14803 Numbering
Hardware development
Evaluation board
RI-SMD-MRD2 Series 2000 Micro Reader RI-STU-MRD2 Series 2000 Micro Reader
Development kit
MRD2EVM Microreader LF 134kHz HDX RFID Evaluation Kit

Release Infomation

The design resource accessed as www.ti.com/lit/zip/scbc010 or www.ti.com/lit/xx/scbc010a/scbc010a.zip has been migrated to a new user experience at www.ti.com/tool/download/SCBC010. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 4
Type Title Date
Certificate MRD2EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide RI-STU-MRD2 EVM Microreader Evaluation Kit User's Guide (Rev. A) 21 Dec 2012
User guide Microreader RI-STU-MRD2 Reference Guide 08 Aug 2012
Product overview 12mm Glass Encapsulated HDX Transponders 20 Jan 2012

Related design resources

Hardware development

EVALUATION BOARD
RI-SMD-MRD2 Series 2000 Micro Reader RI-STU-MRD2 Series 2000 Micro Reader

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos