OMAP35XCODECS — Codecs for OMAP35x - Software and Documentation
OMAP35XCODECS — Codecs for OMAP35x - Software and Documentation
MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second
H.264 Decoder BP@Level 3.0 Max:WVGA/D1@30 frames per second
H.264 Encoder BP@Level 3.0 Max:WVGA/D1@30 frames per second
JPEG Encoder
MPEG4 Encoder SP@L5 Max:WVGA/D1@30 frames per second
H.264 Decoder BP@Level 3.0 Max:WVGA/D1@30 frames per second
H.264 Encoder BP@Level 3.0 Max:WVGA/D1@30 frames per second
JPEG Encoder
Documentation
MPEG4 SP@L5 Max:WVGA/D1 Encoder Data Sheet
MPEG4 SP@L5 Max:WVGA/D1 Encoder Release Notes
H264 BP L3.0 Decoder Data Sheet
H264 BP L3.0 Decoder Release Notes
H264 BP L3.0 Encoder Data Sheet
H264 BP L3.0 Encoder Release Notes
JPEG Encoder Data Sheet
JPEG Encoder Release Notes
Download Page for: C64X+ Video Codecs
Download Page for: C64X+ Audio Codecs
Download Page for: C64X+ Speech Codecs
Release Information
All codecs are
eXpressDSP
compliant and implement one of the XDM 1.x interfaces.Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |
and OMAP Software for DummiesPERFORMANCE: See Codec performance tables for
DaVinci
devices: DM365, DM6446, DM6467, DM648, C64x+