PMP20657

Compact, Efficient Unidirectional 48V to 12V@400W Automotive Power Supply Reference Design

PMP20657

Design files

Overview

The PMP20657 reference design is a compact, efficient unidirectional 48V to 12V @ 400W power converter. The design is pseudo-isolated to protect 12V loads. The phase-shifted full-bridge topology achieves over 95% peak efficiency. Light-load mode enables <100mW standby power with full regulation on 12V. 300kHz/600kHz switching frequency provides a small solution size.

Features
  • <100mW no-load power consumption designed for automotive 48V battery
  • Synchronous rectification and adaptive delays for high peak efficiency
  • 300kHz/600kHz switching frequency for 2.5" x 3.5" powertrain
  • Pseudo-isolation to protect 12V loads
  • Low-cost, all ceramic output capacitor solution
Output voltage options PMP20657.1
Vin (Min) (V) 36
Vin (Max) (V) 60
Vout (Nom) (V) 12
Iout (Max) (A) 33.33
Output Power (W) 399.96
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDU9.PDF (1503 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRTI1.PDF (216 K)

Detailed schematic diagram for design layout and components

TIDRTI2.PDF (64 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRTI3.PDF (223 K)

Detailed overview of design layout for component placement

TIDRTI5.ZIP (736 K)

Files used for 3D models or 2D drawings of IC components

TIDCE06.ZIP (1444 K)

Design file that contains information on physical board layer of design PCB

TIDRTI4.PDF (1047 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

UCC28951-Q1Automotive green phase-shifted full-bridge controller with SR control for wide input voltage range

Data sheet: PDF | HTML
Half-bridge drivers

UCC27212A-Q1Automotive, 4-A , 120-V half bridge gate driver with 5-V UVLO

Data sheet: PDF | HTML
Low-side drivers

UCC27511A-Q1Automotive 4-A/8-A single-channel gate driver with 5-V UVLO and split outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report PMP20657 Test Results Nov. 17, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos