PROCESSOR-SDK-C6748

Processor SDK for C6748 Processors TI-RTOS Support

PROCESSOR-SDK-C6748

Overview

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.  All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and migrate software across devices.  Developing scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

Processor SDK for C6748, C6746, and C6742 includes support for TI-RTOS operating system.

RTOS Highlights:

  • TI-RTOS kernel, a light-weight real-time embedded operating system for TI devices
  • Chip support libraries, drivers, and basic board-support utilities
  • Optimized C674x algorithm libraries
  • The TI-RTOS Processor SDK for PROCESSOR-SDK-RTOS-C6748 does not have ongoing design support from TI. Please refer to this announcement for detailed information
Features

RTOS Features:

  • Full driver availability
  • Debug and instrumentation utilities
  • Board supportpackage
  • Demonstrations and examples
  • Code Composer Studio™ IDE for RTOS development
  • Documentation

The Processor SDK is free, and does not require any run-time royalties to Texas Instruments.

Digital signal processors (DSPs)
TMS320C6742 Low power C674x floating-point DSP- 200MHz TMS320C6746 Low power C674x floating-point DSP- 456MHz TMS320C6748 Low power C674x floating-point DSP- 456MHz, SATA
Development kit
TMDSLCDK6748 TMS320C6748 DSP development kit (LCDK)
Download View video with transcript Video

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-OMAPL138 Processor SDK for OMAPL138 Processors for Linux and TI-RTOS Support
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos