PROCESSOR-SDK-OMAPL137

Processor SDK for OMAPL137 Processors TI-RTOS Support

PROCESSOR-SDK-OMAPL137

Downloads

Overview

Processor SDK (Software Development Kit) is a unified software platform for TI embedded processors providing easy setup and fast out-of-the-box access to benchmarks and demos.  All releases of Processor SDK are consistent across TI’s broad portfolio, allowing developers to seamlessly reuse and migrate software across devices.  Developing scalable platform solutions has never been easier than with the Processor SDK and TI’s embedded processor solutions.

Processor SDK for OMAP-L137 includes support for TI-RTOS operating system.

RTOS Highlights:

  • TI RTOS kernel, a light-weight real-time embedded operating system for TI devices
  • Chip support libraries, drivers, and basic board-support utilities
  • Optimized C674x algorithm libraries
  • The TI-RTOS Processor SDK for PROCESSOR-SDK-RTOS-OMAPL137 does not have ongoing design support from TI. Please refer to this announcement for detailed information
Features

RTOS Features:

  • Full driver availability
  • Debug and instrumentation utilities
  • Board support package
  • Demonstrations and examples
  • Code Composer Studio™ IDE for RTOS development
  • Documentation

The Processor SDK is free, and does not require any run-time royalties to Texas Instruments.

Download View video with transcript Video

Downloads

Software development kit (SDK)

PROCESSOR-SDK-RTOS-OMAPL137 TI-RTOS Processor SDK for OMAP-L137 and C6747, C6745, C6743 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

Supported products & hardware

Supported products & hardware

Products
Multimedia & industrial networking SoCs
OMAP-L137 Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz
Hardware development
Evaluation board
TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit
Download options

PROCESSOR-SDK-RTOS-OMAPL137 TI-RTOS Processor SDK for OMAP-L137 and C6747, C6745, C6743 (No design support from TI available. Refer to Overview- RTOS Highlights for details.)

close
Latest version
Version: 06.03.00.106
Release date: Apr 19, 2020

Code Composer Studio IDE for Windows Host

Code Composer Studio IDE for Linux Host

Products
Multimedia & industrial networking SoCs
OMAP-L137 Low power C674x floating-point DSP + Arm9 processor - up to 456 MHz
Hardware development
Evaluation board
TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit

Documentation

Additional software elements not included in SDK

Link to Release Notes for Processor SDK RTOS

Link to Getting Started Guide for Processor SDK RTOS

Link to Developer Guide for Processor SDK RTOS

Software Manifest of Components Inside the SDK

Release Information

Thank you for your interest in the OMAP-L137/C674x Processor Software Development Kit (SDK) for a real-time operating system (RTOS). This software accelerates application development schedules by eliminating the need to create basic system software functions from scratch.

The SDK includes a real-time multitasking kernel, FAT file system, network communications support, examples, and drivers. The exact content of the SDK depends on the capabilities of the device, but all devices share common APIs and build on existing proven software components to ensure reliability and quality. The software components are fully tested to ensure that they work together with TI's Code Composer Studio integrated development environment.

More Information If you'd like more information on all of these choices, please refer to the Processor RTOS SDK Getting Started Guide. For a complete overview of the SDK, please refer to the Processor RTOS SDK Software Developer Guide.

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO CCStudio™ integrated development environment (IDE)

Hardware development

EVALUATION BOARD
TMDSOSKL137 OMAP-L137/TMS320C6747 Floating Point Starter Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos