SPRC133

TMS320C55x Chip Support Libraries (CSL) – Standard and Low-Power

SPRC133

Downloads

Overview

The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSLs will shorten development time by providing standardization and portability.

  • C55x CSL (SPRC133): The functions listed in the features section are specifically designed for TMS320C55x DSPs including C5501, C5502, C5509, C5509A, and C5510, C5510A.
  • C55x CSL - Low Power: The functions listed in the features section are specifically designed for TMS320C55x Low Power DSPs including C5504/05, C5514/15/17 and C5535/45 devices.

Features

Module
Name
C55x CSL - SPRC133
Peripheral Description
Module
Name
C55x CSL - Low Power CSL
Peripheral Description
ADCAnalog to digital converterSAR10-bit SAR ADC
ICACHEInstruction Cache  
DATDevice-independent
data copy/fill
DATA data copy/fill module
based on the DMA C5505
DMADirect Memory AccessDMADirect Memory Access
IRQInterrupt ControllerINTCInterrupt Controller
EMIFExternal memory interfacesNANDNAND Flash
GPIOGeneral-Purpose I/OGPIOGeneral-Purpose I/O
GPT32-bit General-Purpose TimerGPT32-bit General-Purpose Timer
HPIHost Port Interface  
I2CI2C peripheralI2CI2C peripheral
MMCMulti-Media ControllerMMC/SDMMC/SD Controller
  ATAIFATAFS Interface to MMC/SD driver
McBSPMultichannel Buffered
Serial Port
I2SI2S Peripheral
USBUniversal Serial BusUSBUSB Core Driver
  USB MSCUSB Mass Storage Class Driver
  USB ACUSB Audio Class Driver
PLLClock Generator
(Phase-Locked Loop)
PLLClock Generator
(Phase-Locked Loop)
PWRPower-Down  
RTCReal Time ClockRTCReal Time Clock
TIMERTimerGPT32-bit General Purpose Timer
UARTUniversal Asynchronous
Receiver Transmitter
UARTUniversal Asynchronous
Receiver Transmitter
WDTIMWatch Dog TimerWDTWatch Dog Timer
  MEMEnable or Disable the Memory Retention
Mode for SARAM and DARAM
  LCDCLCD Controller
  SDIOSDIO Driver for MMC/SD Controller
SPI SPISerial Port Interface
Download View video with transcript Video

Downloads

Driver or library

C55XCSL-LOWPOWER TMS320C55x Chip Support Library for C5504/05, C5514/15/17 and C5535/45 devices

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C5504 Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC
Download options

C55XCSL-LOWPOWER TMS320C55x Chip Support Library for C5504/05, C5514/15/17 and C5535/45 devices

close
Latest version
Version: 03.08.01.00
Release date: Nov 18, 2019
Products
Digital signal processors (DSPs)
TMS320C5504 Low power C55x fixed point DSP- up to 150MHz, USB TMS320C5505 Low power C55x fixed point DSP- up to 150MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC

Release Information

The C55x Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling

the DSP on-chip peripherals for ease of use, compatibility between various C55x devices and hardware abstraction. CSL will

shorten development time by providing standardization and portability.

C55x CSL - Low Power: The functions listed in the features section are specifically designed for TMS320C55x Low Power DSPs

including C5504, C5505, C5514, C5515, C5535, C5545 and C5517 devices.

Driver or library

C55XCSL-SPRC133 Download TMS320C5500 Chip Support Library

Download options

C55XCSL-SPRC133 Download TMS320C5500 Chip Support Library

close
Latest version
Version: 01.00.00.00
Release date: Jan 18, 2005

Release Information

The design resource accessed as www.ti.com/lit/zip/sprc133 or www.ti.com/lit/xx/sprc133/sprc133.zip has been migrated to a new user experience at www.ti.com/tool/download/SPRC133. Please update any bookmarks accordingly.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
User guide TMS320C55x Chip Support Library API Reference Guide (Rev. J) Sep 15, 2004

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.