SPRC900
TMS320C674x DSP Library
SPRC900
Overview
The TI C674x DSPLIB is an optimized floating-point DSP Function Library for C programmers using TMS320C674x devices. It includes C-callable, assembly-optimized general-purpose signal-processing routines. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition, by providing ready-to-use DSP functions, TI DSPLIB can significantly shorten your DSP application development time. The package includes example code to call DSP functions from the ARM processor on multi-core devices.
Downloads
SPRC900.ZIP — TMS320C674x DSP Library Windows Install
SPRC900.ZIP — TMS320C674x DSP Library Windows Install
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.