TI-RTOS-PROC

TI-RTOS: Real-Time Operating System - Obtain TI-RTOS via Processor SDKs for Sitara Processors & DSPs

TI-RTOS-PROC

Overview


Scalable RTOS solution for single and multicore devices

TI-RTOS accelerates development schedules by eliminating the need to create basic system software functions from scratch. By providing essential system software components pre-tested and pre-integrated, TI-RTOS enables developers to focus on differentiating their application. For TI microprocessors and DSPs, TI-RTOS offers a real-time multitasking kernel TI-RTOS Kernel (formerly known as SYS/BIOS), device drivers, multicore communications, and TCP/IP networking . TI-RTOS components have a proven record of reliability in applications spaces such as industrial communications and control, wireless communications, and automotive.

To obtain TI-RTOS for SitaraTM Processors and DSPs

  • Click “Get Software” button above for your applicable TI Processor Software Development Kit (SDK). These Processor SDKs contain additional examples, middleware, board support package, and compiler tools that are pretested with TI-RTOS on supported evaluation modules.

Licensing - TI-RTOS is provided with full source code and requires no up-front or runtime license fees. The multitasking kernel, device drivers, multicore communications, TCP/IP networking stack, and examples all use open source BSD-like licensing. This enables developers to easily pass on software to partners or sub-contractors without cumbersome licensing constraints. Unlike the GPL license, the BSD license does not impose requirements for developers to ship their entire application source code.

Features

TI-RTOS offers the following components for TI Sitara microprocessors and TI DSPs:

TI-RTOS ModuleDescription
TI-RTOS Kernel

TI-RTOS Kernel (formerly known as SYS/BIOS) provides deterministic preemptive multithreading and synchronization services, memory management, and interrupt handling.

TI-RTOS Device DriversTI-RTOS device drivers provide a common API interface layer abstracting differences across different processors.
TI-RTOS NetworkingTI-RTOS Networking (formerly known as the NDK) provides an IPv4 and IPv6-compliant TCP/IP stack along with associated network applications such as DNS, HTTP, and DHCP.
TI-RTOS IPCThe TI-RTOS IPC provides efficient interprocessor communication in multicore devices.
TI-RTOS InstrumentationTI-RTOS Instrumentation  allows developers to include debug instrumentation in their application that enables run-time behavior, including context-switching, to be displayed by system-level analysis tools.

 

TI-RTOS Kernel Overview

TI-RTOS Kernel is a deterministic, preemptive, multitasking kernel that enables developers to create sophisticated applications without compromising real-time deadlines. The kernel services are summarized in the table below:

Kernel ServiceDescription
CacheCache configuration and management
ClockTime-triggered functions
DiagsUser-configurable tracing including asserts for parameter and state checking
ErrorDefine, raise, and check error-handlers
Event

Wait on any combination of multiple RTOS or custom events

GateMutexBinary mutex with priority inheritance
HeapBufFast, deterministic fixed-size buffer pools
HeapMemVariable-sized dynamic heaps
HeapMultiBuf

Variable-sized, deterministic dynamic heaps based on multiple buffer pools

Hardware Interrupts (HWI)

Interface from hardware interrupts to the RTOS

Log

Low-overhead logging and print statements

MailboxSynchronized data exchange between tasks
Memory

Memory allocation interface

Semaphores

Counting semaphores

Software Interrupts (SWI)Lightweight preemptible threads that use the program stack but cannot yield
System

General system functions such as abort, exit, and system printf

TaskIndependent threads of execution that can yield the processor
TimerInterface to hardware timers
Timestamp

32- and 64-bit timestamping services

 

TI-RTOS Kernel Multicore Support

TI-RTOS fully supports TI's multicore ARM and DSP solutions. The TI-RTOS Kernel can run on ARM Cortex A, ARM Cortex M, and DSP cores, providing a uniform set of OS APIs across all cores. TI-RTOS Kernel also offers shared image and SMP support for appropriate devices. The associated IPC Package provides an extensive set of multicore communication mechanisms that simplify development of distributed applications and leverage any hardware mutual exclusion features for maximum performance. The IPC services are available for both TI-RTOS and Linux, enabling developers to use Linux on the ARM Cortex A core and TI-RTOS on DSP and ARM Cortex M cores if desired:

IPC ObjectsIPC Services Description
HeapBuf

Multicore/processor-safe shared memory implementation of HeapBuf

HeapMultiBuf                          

Multicore/processor-safe shared memory implementation of HeapMultiBuf

ListAtomic linked lists
ListMPMultiprocessor atomic linked lists
MessageQTransparent, variable-length messages
MultiprocProcessor identification
NameServerEnables location of IPC objects in multicore/processor topologies
NotifyLow-latency asynchronous interrupt to another processor
SharedRegionEnables definition of shared pointers between different processors/cores
StreamRead/write or buffer streaming interface to peripheral drivers

OS-aware Debug and Analysis Tools

In conjunction with Code Composer Studio (CCS), TI-RTOS Kernel provides several tools to aid debugging and optimization of multithreaded applications. The Run-time Object Viewer (ROV) enables a developer to check the status of OS objects such as tasks, mailboxes, and semaphores, including whether a task is ready, running or blocked; which tasks are blocked on an IPC; and whether tasks have exceeded their stack limits. The RTOS Analyzer that captures behavior in real-time and can display the thread execution and switching sequence, thread and system CPU load, OS events, and user-defined log information.

 

TI-RTOS Networking Overview

TI-RTOS Networking - formerly known as the Network Developer Kit (NDK) - combines a dual mode IPv4/IPv6 stack with some network applications. TI-RTOS Networking support is available for both Ethernet-enabled MCU, MPUs, and DSPs. TI-RTOS Networking includes:

  • Core TCP/IP protocol stack: Dual-mode IPv6/IPv4 stack in both source and binary, including VLAN packet priority-marking, TCP, UDP, ICMP, IGMP, IP, and ARP
  • Network applications: HTTP, TELNET, TFTP, SNTP, DNS, DHCP (IPv4 only) client and server
  • Serial/cellular modem support: PPP and PPPoe
  • Application Programming interfaces: BSD Sockets, zero-copy sockets, and support for raw Ethernet
Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) Jun 1, 2020
User guide TI Network Developer's Kit (NDK) API Reference Guide (Rev. K) PDF | HTML Oct 7, 2017
User guide TI Network Developer's Kit (NDK) User's Guide (Rev. K) PDF | HTML Oct 7, 2017

Related design resources

Hardware development

DEVELOPMENT KIT
TMDSLCDK138 OMAP-L138 development kit (LCDK) TMDSLCDK6748 TMS320C6748 DSP development kit (LCDK)
EVALUATION BOARD
TMDSEVM6657 TMS320C6657 Lite Evaluation Modules

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Video series

View all videos

Videos