TIDA-00287

2-Port USB 3.0 hub reference design

TIDA-00287

Design files

Overview

This verified reference design is a two-port, USB 3.0 compliant hub.  It provides simultaneous SuperSpeed and high-speed/full-speed connections on the upstream port and provides SuperSpeed, high-speed, full-speed, or low-speed connections on the downstream ports.

The hub design provides power control for each downstream port, as well as over-current protection and ESD protection.

Features
  • Complete dual-port USB 3.0 compliant hub
  • Bus-powered
  • Integrated current limiting
  • ESD protection on all ports
  • Schematic, layout, test data and design documentation for ease of reuse
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU428.PDF (3027 K)

Reference design overview and verified performance test data

TIDRBH0.PDF (125 K)

Detailed schematic diagram for design layout and components

TIDRBH1.PDF (223 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRBH3.ZIP (90 K)

Files used for 3D models or 2D drawings of IC components

TIDC726.ZIP (390 K)

Design file that contains information on physical board layer of design PCB

TIDRBH2.ZIP (988 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

USB hubs & controllers

TUSB8020BTwo-Port SuperSpeed 5.0Gbps USB 3.0 Hub

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM36742MHz, 600mA Step-Down DC-DC Converter in SOT 23-5

Data sheet: PDF | HTML
ESD protection diodes

TPD6E05U066 channel 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS25530.075-1.7A adj. ILIMIT, 2.5-6.5V, 85mΩ USB power switch, active-high, reverse blocking

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide 2-Port USB 3.0 Hub (TIDA-00287) Aug. 01, 2014

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos