TIDA-00314
Touch on Metal Buttons With Integrated Haptic Feedback Reference Design
TIDA-00314
Overview
This reference design uses our inductance-to-digital converter technology to provide a high-precision method to sense button presses on a metal surface and our haptic drivers provide high-quality haptics feedback to the user. TIDA-00314 demonstrates techniques for system design, environmental compensation and electromagnetic interference protection.
Watch the TIDA-00314 overview video on the touch-on-metal buttons with integrated haptic feedback.
Features
- Replaces mechanical buttons with high-resolution inductive-sensing based touch-on-metal detection
- Customizable haptic feedback and waveforms provide a high quality user experience
- Programmable force touch button sensitivity (from light touch to hard press)
- One continuous sheet of metal sealed and grounded against electromagnetic interference (EMI), water, oil, dirt and other contaminants
- Works with gloves, underwater (if sealed) and in harsh environments
- Can be used for pressure and multi-step button press sequences
- Three button options omplemented:
20-mm button
3 mm x 10 mm (two buttons)
3-mm button - Alternative button configurations can be implemented with different mechanical designs
Automotive
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Data sheet: PDF | HTMLDRV2605L-Q1 — Automotive Haptic driver for ERM/LRA with 2-V operation, waveform library & auto-resonance tracking
Data sheet: PDFMSP430F5528 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.