TIDA-00322
Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design
TIDA-00322
Overview
TI reference design TIDA-00322 is an automotive liquid level and fluid identification measurement system. It is based on the dual-channel TDC1000-Q1 ultrasonic AFE and the real-time microcontroller C2000. This reference design can also be used with the TDC1000 for industrial/consumer applications. This solution supports 4.5-40V system capabilities with reverse battery protection.
For prototyping and signal accessibility for product development, TI recommends using the TDC1000-C2000EVM as the hardware evaluation platform for automotive designs. For industrial or consumer designs, it is recommended to begin evaluation with the TDC1000-TDC7200EVM. This EVM has the ability of using the MSP430 or the TDC7200 as the stop-watch timer; usage of each depends on the time of flight accuracy requirement of the application.
Features
- Dual Channel Analog-front-end for ultrasonic sensing
- High voltage circuit to drive the transducer with 30V to penetrate deeper tanks
- Input voltage range of 6V to 40V with reverse battery protection
- Automotive qualified Bill of Material
- External RTD Measurement to monitor temperature changes that affect the medium's speed of sound
- CAN transceiver for flexibility of adding future CAN stack
Automotive
Industrial
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Test results for the reference design, including efficiency graphs, test prerequisites and more
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
Products
Includes TI products in the design and potential alternatives.
TPS54260-Q1 — Automotive 3.5V to 60V, 2.5A Step-down Converter with Eco-Mode™
Data sheet: PDF | HTMLTPS61170-Q1 — 3-V to 18-V wide input range, 1.2-A boost converter in 2-mm x 2-mm QFN package, AEC-Q100 qualified
Data sheet: PDF | HTMLTMS320F28035 — C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA
Data sheet: PDF | HTMLTMS320F28035-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA
Data sheet: PDF | HTMLHVDA551-Q1 — Automotive 5-V CAN Transceiver with I/O Level Adapting and Low-Power Mode Supply Optimization
Data sheet: PDF | HTMLTPS79501-Q1 — Automotive 500-mA, adjustable low-dropout voltage regulator with enable
Data sheet: PDFSN74LVC1G32-Q1 — Automotive, 1-ch, 2-input 1.65-V to 5.5-V 32-mA drive strength OR gate
Data sheet: PDF | HTMLTDC1000-Q1 — Automotive Ultrasonic Sensing Analog Front End for Level and Concentration Sensing
Data sheet: PDF | HTMLStart development
Technical documentation
Related design resources
Hardware development
EVALUATION BOARD
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.