TIDA-00816

Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Using Sub-1GHz RF

TIDA-00816

Design files

Overview

The TIDA-00816 reference design has wireless sub-1 GHz communication in a star network between multiple sensor nodes (in this case, fault passage indicators) and a collector using the TI 15.4-stack. This design is optimized for low power consumption for short range (< 50 m) using overhead fault passage indicator (FPI) and a data collector in distribution automation as an application scenario. The CC1310 device from TI's Simplelink family is a highly-integrated, single-chip solution incorporating a sub-1 GHz radio frequency (RF) transceiver and an ArmTM CortexTM M3 MCU. TI 15.4-stack is used to configure beacon mode communication over the US, ETSI, and China frequency bands. Current consumption data is available for a single packet data transfer of 1–300 bytes at a 50-kbps data rate by optimizing transmit power levels (0 to +10 dBm) and beacon intervals (0.3–5 s).

Features
  • Low power consumption for short range communication (≤ 50 meters) for FPI, data collector, substation and distribution automation end equipment:
    • Receive current below 6 mA and transmit current below 16 mA (at +10 dBm)
    • Average current consumption below 20 µA for five second beacon interval (sensor node in receive mode) in a star network
    • Current consumption data provided for US (915-MHz), ETSI (868-MHz), and China (433-MHz) frequency bands
  • Integrating low power RF in grid automation with details on:
    • Network setup
    • Beacon transmission and reception
    • Data exchange
    • Fault identification and data communication
  • Advantages of using CC1310:
    • Low active RF and microcontroller (MCU) current consumption with standby current of 0.7uA with RTC running and RAM and CPU retention
    • TI’s 15.4 stack is used to configure beacon-enabled communication between collector and sensor (fault indicator) node
    • TI SimpleLinkTM platform enables seamless integration with MCU portfolio
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUED2.PDF (2209 K)

Reference design overview and verified performance test data

TIDRWY5.PDF (14 K)

Detailed schematic diagram for design layout and components

TIDRWY6.PDF (43 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRWY7.PDF (72 K)

Detailed overview of design layout for component placement

TIDRWY9.ZIP (2472 K)

Files used for 3D models or 2D drawings of IC components

SWRC319B.ZIP (5640 K)

Design file that contains information on physical board layer of design PCB

TIDCEU5.ZIP (275 K)

Design file that contains information on physical board layer of design PCB

TIDRWY8.PDF (947 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Direction-controlled voltage translators

SN74AVC4T245Four-bit dual-supply bus transceiver with configurable voltage-level shifting

Data sheet: PDF | HTML
ESD protection diodes

TPD6E0046 channel 1.6-pF, 5.5-V, 8-kV ESD protection diode for High Speed Interfaces

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7961-A, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Shunt voltage references

LM4040Fixed voltage, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML
Sub-1 GHz wireless MCUs

CC1310SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

LAUNCHXL-CC1310 — SimpleLink™ Sub-1 GHz wireless microcontroller (MCU) LaunchPad™ development kit

The SimpleLink™ Sub-1 GHz CC1310 wireless microcontroller (MCU) LaunchPad™ development kit is the first LaunchPad kit with a Sub-1 GHz radio, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M3 processor on a single chip.

The CC1310 device is a wireless MCU targeting (...)

User guide: PDF
Buy from a distributor

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Design guide Grid IoT Reference Design: Connecting Fault Indicators, Data Collector, Mini-RTU Aug. 27, 2018
White paper 將電網現代化,使其更緊密連接、更可靠且更安全 (Rev. B) PDF | HTML Apr. 19, 2023
White paper 그리드를 현대화하여 연결, 안정성 및 보안 강화 (Rev. B) PDF | HTML Apr. 19, 2023
White paper Modernizing the Grid to Make it More Connected, Reliable and Secure (Rev. B) PDF | HTML Mar. 23, 2023
Technical article Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML May 28, 2020

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
SIMPLELINK-CC13X0-SDK SimpleLink™ Sub-1 GHz CC13x0 Software Development Kit

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos