TIDA-01012
Wireless IoT, Bluetooth® Low Energy, 4½ Digit, 100kHz True RMS Digital Multimeter
TIDA-01012
Overview
Many products are now becoming connected through the Internet of Things (IoT), including test equipment such as digital multimeters (DMM). Enabled by Texas Instruments’ SimpleLink™ ultra-low power wireless microcontroller (MCU) platform, the TIDA-01012 reference design demonstrates a connected, 4½ Digit, 100kHz true RMS, DMM with Bluetooth® low energy connectivity, NFC Bluetooth pairing, and an Automatic Wake-Up feature enabled by TI’s CapTIvate™ technology.
Features
- 4 1/2 digit, 50K count resolution
- Wireless MCU enabling bluetooth low energy (BLE) for IoT wireless
- Automatic wake-up enabled by CapTIvate capacitive touch technology
- Low power design and power management systems
- BLE mobile app pairing enabled by NFC dynamic interface
- Firmware-based true RMS measurements
Industrial
- Analytical lab instrumentation
- Automotive interface & communications HIL tester
- Digital multimeter (DMM) - benchtop
- Digital multimeter (DMM) - handheld
- Near infrared (NIR) spectrometer - benchtop
- Off-highway vehicles HMI & display systems
- Portable field instrumentation
- Power analyzer
- Precision analog input DAQ
- Programmable DC power supply
- Source measurement unit (SMU)
- Weigh scale
- Wireless battery pack chargers
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package
Data sheet: PDF | HTMLMSP430FR2532 — Capacitive Touch MCU with 8 touch IO (8 sensors), 8KB FRAM, 1KB SRAM, 15 IO, 10-bit ADC
Data sheet: PDF | HTMLMSP430FR2533 — Capacitive Touch MCU with 16 touch IO (24 sensors), 16KB FRAM, 2KB SRAM, 19 IO, 10-bit ADC
Data sheet: PDF | HTMLMSP430FR2632 — Capacitive touch MCU with 8 touch IO (16 sensors), 8KB FRAM, 2KB SRAM, 15 IO, 10-bit ADC
Data sheet: PDF | HTMLMSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Data sheet: PDF | HTMLStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | Wireless IoT, Bluetooth® Low Energy True RMS Digital Multimeter Design Guide (Rev. B) | Jun. 20, 2017 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.