TIDA-01226

Compact Full HD 1080p (up to 16 Amps) Projection Display Reference Design Using DLP Pico Technology

TIDA-01226

Design files

Overview

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 G2 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of the DLP4710 (.47 1080p) DMD, the DLPC3439 display controller and the DLPA3005 PMIC/LED driver.

Features
  • Reference design for the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 16 amp) for RGB LEDs.
  • Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.
Enterprise systems
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC88.PDF (2156 K)

Reference design overview and verified performance test data

TIDRNB9.PDF (300 K)

Detailed schematic diagram for design layout and components

TIDRNC0.ZIP (1240 K)

Detailed schematic diagram for design layout and components

TIDRNC1A.PDF (230 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNC2.PDF (185 K)

Detailed overview of design layout for component placement

TIDRUN1.ZIP (7554 K)

Files used for 3D models or 2D drawings of IC components

TIDRNC4.ZIP (1788 K)

Files used for 3D models or 2D drawings of IC components

TIDCCK2.ZIP (1788 K)

Design file that contains information on physical board layer of design PCB

TIDRNC3.ZIP (642 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

≤ 0.47-in array pico products

DLP47100.47-inch 1080p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPA3005DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD

Data sheet: PDF | HTML
≤ 0.47-in array pico products

DLPC3439DLP® display controller for DLP4710 (0.47 1080p) DMD

Data sheet: PDF
AC/DC & DC/DC converters (integrated FET)

TLV625651.5A Buck Converter in SOT23 Package

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

TPS54335A4.5V to 28V Input, 3A, Synchronous, Step-Down Converter with Eco-mode

Data sheet: PDF | HTML
AND gates

SN74LVC1G081-ch, 2-input 1.65-V to 5.5-V 32 mA drive strength AND gate

Data sheet: PDF
Analog switches & muxes

SN74CBTLV32573.3-V, 2:1 (SPDT), 4-channel analog switch with partial-power-down mode

Data sheet: PDF | HTML
Auto-direction voltage translators

TXS01022-Bit Bidirectional Voltage-Level Shifter for Open-Drain and Push-Pull Application

Data sheet: PDF | HTML
Clock buffers

CDCLVC1102Low jitter, 1:2 LVCMOS fan-out clock buffer

Data sheet: PDF | HTML
Direction-controlled voltage translators

SN74AVC4T774Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G06Single 1.65-V to 5.5-V inverter with open-drain outputs

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM1117800-mA 15-V linear voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LM2940-N1-A, 26-V, high-PSRR, low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV700200-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD17309Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 6.3 mOhm

Data sheet: PDF | HTML
MOSFETs

CSD17501Q5A30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 2.9 mOhm

Data sheet: PDF
MSP430 microcontrollers

MSP430F551425 MHz MCU with 64KB Flash, 4KB SRAM, comparator, DMA, UART/SPI/I2C, USB, timer, HW multiplier

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74AUP1G07Single 0.8-V to 3.6-V low power buffer with open-drain outputs

Data sheet: PDF | HTML
USB power switches & charging port controllers

TPS20611A loading, 2.7-5.5V, 70mΩ USB power switch, active-low

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

DLPDLCR4710EVM-G2 — Full HD DLP4710 Chipset Evaluation Module

DLP® LightCrafter Display 4710 EVM-G2 is an easy to use, plug and play evaluation platform for the Full HD DLP4710 chipset. The DLP4710 chipset is designed to be used in a wide array of display applications like mobile projectors, screenless TVs, interactive displays and digital signage. The (...)
User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Compact Full HD 1080p Projection Display using DLP Pico™ Technology Design Guide Aug. 19, 2016

Related design resources

Hardware development

EVALUATION BOARD
DLPDLCR4710EVM-G2 Full HD DLP4710 Chipset Evaluation Module

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos