TIDA-01347

4K UHD High Brightness Display Reference Design using TI DLP® Technology

TIDA-01347

Design files

Overview

The 4K UHD display reference design brings the proven performance of DLP Cinema® technology emerging applications, like digital signage, laser TV, and office or education projectors, that require a cost effective high resolution solution to create large and bright digital displays. With two times more pixels than competitive products, the advanced image processing and high speed switching of DLP micromirror technology enables 8.3 Million pixels to the screen to create sharp and detailed images for any setting. Whether it’s standalone display systems or embedded into an existing design, the complete reference design and development guides can accelerate display innovation.

Features
  • Incorportates the high-resolution DLP660TE digital micromirror device with 0.66-inch micromirror arrary diagonal
  • Dedicated high-speed DLPC4422 digital controller and DLPA100 power management device in DLP subsystem
  • High speed controller and 2-way actuator projects 8 million pixels for detailed true 3840 x 2160 4K UHD imaging
  • Module DLP subsystem allows for custom optical engines for Laser, LEDs, or Lamps and avoids difficult pixel alignment methods
  • High thermal capability to achieve brightness up to 5K lumens
Enterprise systems
Industrial
Personal electronics
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

DLPA077.PDF (2588 K)

Reference design overview and verified performance test data

TIDUCW1.PDF (473 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRPO7.PDF (172 K)

Detailed schematic diagram for design layout and components

TIDRPO8.PDF (832 K)

Detailed schematic diagram for design layout and components

TIDRPO9.PDF (228 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPP0.PDF (324 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPP1.ZIP (356 K)

Detailed overview of design layout for component placement

TIDRPP2.ZIP (971 K)

Detailed overview of design layout for component placement

TIDRW39.ZIP (5918 K)

Files used for 3D models or 2D drawings of IC components

TIDRW40.ZIP (4379 K)

Files used for 3D models or 2D drawings of IC components

TIDRS21.ZIP (208 K)

Files used for 3D models or 2D drawings of IC components

TIDRS22.ZIP (670 K)

Files used for 3D models or 2D drawings of IC components

TIDRPP5.ZIP (327 K)

Files used for 3D models or 2D drawings of IC components

TIDRPP6.ZIP (1185 K)

Files used for 3D models or 2D drawings of IC components

TIDCD49.ZIP (692 K)

Design file that contains information on physical board layer of design PCB

TIDCD50.ZIP (3010 K)

Design file that contains information on physical board layer of design PCB

TIDRPP3.ZIP (1548 K)

PCB layer plot file used for generating PCB design layout

TIDRPP4.ZIP (6152 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

≥ 0.47-in array products

DLP660TE0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML
≥ 0.47-in array products

DLPA100DLP® driver for DLPC4420, DLPC4430 and DLPC7540

Data sheet: PDF | HTML

Start development

Software

Firmware

TIDCD51 DLP660TE-FW: DLPC4422 Controller Support Firmware for DLP660TE DMD

Supported products & hardware

Supported products & hardware

Products
≥ 0.47-in array products
DLP660TE 0.66-inch 4K UHD 2XLVDS DLP® digital micromirror device (DMD)
GUI for evaluation module (EVM)

TIDCEQ7 DLPC4422GUI: DLPC4422 Graphical User Interface (GUI)

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Design guide DLP 0.66” 4K UHD Chipset Reference Design Dec. 28, 2016
White paper TI DLP® Products illuminating the way to next-generation 4K UHD applications (Rev. A) PDF | HTML May 31, 2024
White paper TI DLP®​ technology for digital signage (Rev. A) Aug. 28, 2018
Technical article Laser focus on the future of TV PDF | HTML Apr. 20, 2017
Test report TIDA-01347 Test Results Feb. 02, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos