This reference design shows a physical implementation of the power couple in circuitry of an EtherCAT P® power sourcing device. The reference design is designed to meet all requirements from the official EtherCAT P implementation guide. This includes features like reverse polarity protection, in-rush current limit, and continuous current limit, all based on semiconductors from Texas Instruments.
Features
- EtherCAT® and power over one cable
- Designed to meet EtherCAT P implementation guide
- Input power protection against reverse polarity, overcurrent and more
- Can be connected to any EtherCAT communication platform with an ethernet cable
- Additional 5V/12V output for easy evaluation using AMIC110 ICE