TIDC-BLE-TO-WIFI-IOT-GATEWAY

Bluetooth Smart to Wi-Fi IoT Gateway Reference Design

TIDC-BLE-TO-WIFI-IOT-GATEWAY

Design files

Overview

The gateway connects Bluetooth® Smart devices to the Internet over Wi-Fi®. It allows Bluetooth Smart nodes to be used in home/building automation and retail environments. The reference design is complete with connection of the SimpleLink™ SensorTag data to the IBM Bluemix cloud service using the SimpleLink ultra-low power CC2650 wireless MCU and SimpleLink WiFi CC3200 wireless MCU.

Features

 

  • Connect Bluetooth Smart devices to the cloud
  • USB powered, small form factor
  • Low power WiFi connection
  • USB command interface for configuration
  • Works with the SimpleLink SensorTag kit

 

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA62C.PDF (1437 K)

Reference design overview and verified performance test data

TIDRGI9A.ZIP (113 K)

Detailed schematic diagram for design layout and components

TIDRGI8A.PDF (84 K)

Detailed schematic diagram for design layout and components

TIDRGJ0.PDF (245 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGJ1.ZIP (922 K)

Detailed overview of design layout for component placement

TIDRGJ3.ZIP (701 K)

Files used for 3D models or 2D drawings of IC components

TIDCAS3.ZIP (218 K)

Design file that contains information on physical board layer of design PCB

TIDRGJ2.ZIP (957 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML
Wi-Fi products

CC3200SimpleLink™ 32-bit Arm Cortex-M4 Wi-Fi® wireless MCU with 2 TLS/SSL and 256kB RAM

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCAS4 Ble-Fi Gatewaty Software

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Design guide BLE to Wi-Fi IoT Gateway Design Guide (Cancelled) (Rev. C) May 09, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos