TIDC-BLUETOOTH-SMART-KEYBOARD-MODULE

Bluetooth® SMART Keyboard Reference Design Module

TIDC-BLUETOOTH-SMART-KEYBOARD-MODULE

Design files

Overview

This reference design provides a turnkey solution for Bluetooth SMART keyboards using the SimpleLink CC2650 Wireless MCU. Hardware and software reference files are included for easy adaptation to customer specific requirements.

Features
  • Low power consumption and industry-best product battery life
  • Easily adaptable to any keyboard matrix
  • Small form-factor castellation design
  • Interoperable with Android, iOS and Windows
  • HID over GATT Profile (HOGP) compliant which includes support for keyboard and consumer control inputs
  • Smart Master Switch Feature for switching between Pre-paired masters with push of a button

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAB1A.PDF (988 K)

Reference design overview and verified performance test data

TIDRGP0.ZIP (133 K)

Detailed schematic diagram for design layout and components

TIDRGD8.PDF (48 K)

Detailed schematic diagram for design layout and components

TIDRGO6.PDF (227 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRGO7.ZIP (286 K)

Detailed overview of design layout for component placement

TIDRGO9.ZIP (307 K)

Files used for 3D models or 2D drawings of IC components

TIDCAU0.ZIP (84 K)

Design file that contains information on physical board layer of design PCB

TIDRGO8.ZIP (29 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC2650SimpleLink™ 32-bit Arm Cortex-M3 multiprotocol 2.4 GHz wireless MCU with 128kB Flash

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCAU1 Bluetooth Smart Keyboard Module Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Bluetooth Smart Keyboard Module Design Guide (Rev. A) Aug. 21, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos