TIDC-EVSE-NFC

NFC Authentication for an EV Charging Station (Pile) Reference Design

TIDC-EVSE-NFC

Design files

Overview

The TIDC-EVSE-NFC reference design showcases a straightforward integration of TI’s NFC technology with an existing EVSE platform to enable user authentication. The NFC standard comprises many different sub-technologies and working groups, making integration into a specific system difficult. My leveraging the proven reference designs, and certified software in this design, we can ensure that the standards are met, as well as simplify the development process. This design incorporates only basic functionality for an operational system, but the example software included shows how simple it is to integrate NFC into an EVSE design.

Features
  • Full implementation of J1772-compliant service equipment
  • Ability to read and write NFC type 2, 3, 4A, 4B and 5 tag platforms
  • High current relay drivers for support of high current contractors
  • Standardized pilot wire signaling protocol
  • Integrated utility meter-grade energy measurement
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCF8.PDF (3187 K)

Reference design overview and verified performance test data

TIDROZ6.PDF (511 K)

Detailed schematic diagram for design layout and components

TIDROZ7.PDF (92 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROZ9.ZIP (223 K)

Files used for 3D models or 2D drawings of IC components

TIDCCZ3.ZIP (298 K)

Design file that contains information on physical board layer of design PCB

TIDROZ8.PDF (1126 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS620633MHz, 1.6A Step-Down Converter in 2x2mm SON Package, Vout=3.3V

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

UCC28910700V Flyback switcher with constant-voltage constant-current and primary-side control

Data sheet: PDF | HTML
General-purpose op amps

LM7322Dual, 32-V, 20-MHz operational amplifier

Data sheet: PDF | HTML
General-purpose op amps

OPA171Single, 36-V, 3-MHz, low-power operational amplifier

Data sheet: PDF | HTML
Low-side switches

TPL7407L40-V, 7-ch NMOS array low-side driver

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430F6736Single-phase metering SoC with 3 Sigma-Delta ADCs, LCD, real-time clock, 128KB Flash, 8KB RAM

Data sheet: PDF | HTML
Other wireless products

TRF7970AMulti-Protocol Fully Integrated 13.56-MHz NFC / RFID Transceiver IC

Data sheet: PDF | HTML

Start development

Software

Support software

TIDCCZ4 TIDC-EVSE-NFC Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide NFC Authentication for an EV Charging Station (Pile) Reference Design Dec. 07, 2016
Technical article Pile on to a charger – my EV needs power PDF | HTML Dec. 20, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDM-NFC-RW Near Field Communication (NFC) Reader/Writer Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos