TIDC-MULTIBAND-WMBUS

Multiband (169, 433 and 868MHz) wM-Bus RF sub-system with Segmented LCD Reference Design

TIDC-MULTIBAND-WMBUS

Design files

Overview

The TIDC-MULTIBAND-WMBUS single PCB covers all three wM-Bus frequency bands with only a few component value changes. It is a very low-power and ETSI Cat. 1  Receiver capable RF subsystem for wM-Bus 169MHz and 433 systems without SAW filter and TCXO. Ultralow-power MSP430 with always-on LCD segment support is an excellent fit for Sub-metering applications, like Heat Cost allocators.

Features
  • One RF layout covers all three wM-Bus bands (169, 433 and 868MHz)
  • Market leading blocking, selectivity and RX sensitivity in all wM-Bus modes
  • ETSI Cat. 1  Receiver capable wM-Bus subsystem at 169 and 433MHz
  • Open Source code examples for  wM-Bus modes S, T, C, C2OTHER F, Nabef, Ncd and Ng
  • SRF7 configurations files for Receiving wM-Bus packets in all modes

This ultralow-power LCD + RF system is tested and includes firmware in source code,  SRF7 Studio GUI configuration files and User's Guide.

??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU921.PDF (1627 K)

Reference design overview and verified performance test data

TIDREU2.PDF (112 K)

Detailed schematic diagram for design layout and components

TIDREU3.PDF (61 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREU4.PDF (44 K)

Detailed overview of design layout for component placement

TIDREU6.ZIP (1522 K)

Files used for 3D models or 2D drawings of IC components

TIDCAB0.ZIP (97 K)

Design file that contains information on physical board layer of design PCB

TIDREU5.PDF (234 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS62730Step Down Converter with Bypass Mode for Ultra Low Power Wireless Applications

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR413316 MHz MCU with 16KB FRAM, 2KB SRAM, 10-bit ADC, LCD, UART/SPI/I2C, IR logic, timer

Data sheet: PDF | HTML
Sub-1 GHz transceivers

CC1120High performance Sub-1 GHz wireless transceiver for narrowband systems

Data sheet: PDF | HTML

Start development

Hardware

Daughter card

CC1120EMK-868-915 — CC1120 Evaluation Module Kit 868-915MHz

The CC1120 Evaluation Module Kit for 868-915 MHz can be used in conjunction with the CC1120 Development Kit to evaluate the operation of the Perfomance Line RF-IC at these particular frequency bands. The CC1120DK is required for operation and needs to be ordered separately.

Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Interface adapter

BOOST-CCEMADAPTER — EM Adapter BoosterPack

The purpose of the EM adapter board is to provide an-easy-to-use bridge between any of the TI MCU LaunchPads and the wide variety of TI RF evaluation modules (EM), for instance the CCxxxx Low-Power RF evaluation modules. No specific software is provided, so it is up to the user to write the (...)
User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Development kit

MSP-EXP430FR4133 — MSP430FR4133 LaunchPad Development Kit

The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use evaluation module (EVM) for the MSP430FR4133 microcontroller. It contains what is needed to start developing with the MSP430™ ultra-low-power (ULP) FRAM-based microcontroller (MCU) platform, including on-board emulation for (...)
User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

TIDCAB1 TIDC-Multiband-WMBUS Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Multiband wM-Bus RF Subsystem Design Guide Apr. 29, 2015

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
WMBUS Wireless M-bus protocol software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos