TIDC-ZNP-HOST-SW3

Portable ZigBee Plug-In Software Framework for any OS

TIDC-ZNP-HOST-SW3

Design files

Overview

A portable host software framework that allows ZigBee to be “bolted on” to existing products in the market, quickly enabling Internet of Things (IoT) system applications. This design can be used with any microcontrollers or processors, offering flexibility in the solution. This software framework design allows easy integration of applications on any operating system. Combined with the richness of intuitive application examples and a complete and simple API set, it allows easy integration as well as fast prototyping and product development.

Features
  • Portability across hardware platforms
  • High Level OS/Real Time OS port and OS POSIX standard compliance
  • Intuitive sample codes and examples from command line

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU757.PDF (3232 K)

Reference design overview and verified performance test data

TIDU727.PDF (157 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCI1.PDF (211 K)

Detailed schematic diagram for design layout and components

TIDRCI2.PDF (221 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

SWRR113.ZIP (747 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Low-power 2.4-GHz products

CC253832-bit Arm Cortex-M3 Zigbee, 6LoWPAN, and IEEE 802.15.4 wireless MCU with 512kB Flash and 32kB RAM

Data sheet: PDF | HTML
Arm Cortex-M4 MCUs

TM4C1290NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1290NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1292NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294KCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCPDT32-bit Arm Cortex-M4F based MCU with 120-MHZ, 1-MB flash, 256-KB RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1294NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1297NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299KCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C1299NCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129CNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129DNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+MII, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129EKCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCPDT32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129ENCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129LNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XKCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 512-kb Flash, 256-kb RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF
Arm Cortex-M4 MCUs

TM4C129XNCZAD32-bit Arm Cortex-M4F based MCU with 120-MHz, 1-MB Flash, 256-KB RAM, USB, ENET MAC+PHY, LCD, AES

Data sheet: PDF

Start development

Software

Application software & framework

TIDC863 Portable ZigBee Plug-In Software Framework for any OS Software

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Design guide ZNP Host Framework Design Guide Feb. 19, 2015
Test report Portable ZigBee Plug-In Software Framework for any OS Test Data Jan. 09, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos