TIDM-AUX-MODULE
Battery Management and Auxiliary Power Supply Options for E-Meters
TIDM-AUX-MODULE
Overview
Smart electric meters are required to maintain normal operation for a short period of time after the electric grid fails. This reference design details methods by which designers can meet this requirement when using an advanced, smart meter MCU. Designers can use this design to evaluate options for battery management and auxiliary power supplies quickly and easily.
Features
- Two types of power sources for the auxiliary supply of the host MCU: independent regulator with super-cap back-up and (2) AAA batteries
- Separate power supply for Real-time Clock
- Automatic time capture of external events for tamper detection
- Automated or manual switching of power supply
- Automated power supply monitoring
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430F67791A — Polyphase metering SoC with 7 Sigma-Delta ADCs, LCD, real-time clock, 512KB Flash, 32KB RAM
Data sheet: PDF | HTMLStart development
Technical documentation
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.