TIDM-VOICEBANDAUDIO
Voice Band Audio Playback Using a PWM DAC
TIDM-VOICEBANDAUDIO
Overview
Low cost audio output based upon timer generating PWM & external low-pass filter with amplifier stages for either headphone or speaker. Audio data is stored in an on-board SPI Flash. A PC GUI with launchpad passthrough code is provided to load SPI Flash with audio data.
Features
- Easily integrate code into existing systems (<2kB Flash needed)
- BoosterPack design for easy LaunchPad use
- 8 bit PWM DAC playback with low-cost filtering
- Multiple playback frequencies supported
- External SPI Flash storage for sound files
- SPI Flash loading software included
- Headphone jack or speaker output with volume control
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430F5529 — 25 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier
Data sheet: PDF | HTMLMSP430FG6425 — 20 MHz MCU with 64KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 s
Data sheet: PDFMSP430FG6426 — 20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160
Data sheet: PDFMSP430FG6625 — 20 MHz MCU with 64KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 s
Data sheet: PDFMSP430FG6626 — 20 MHz MCU with 128KB Flash, 10KB SRAM, 16-bit Sigma-Delta ADC, dual DAC, DMA, 2 OpAmp, 160 seg L
Data sheet: PDFStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
Design guide | Voice Band Audio Playback Using a PWM DAC Design Guide (Rev. A) | Feb. 24, 2016 | ||
Technical article | MSP430 MCUs: Testing...testing...1...2...1...2 | PDF | HTML | Apr. 28, 2015 |
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.