TIOS1015EVM

TIOS1015 digital output (SIO) driver evaluation module

TIOS1015EVM

Order now

Overview

The  TIOS1015 EVM provides users with the ability to evaluate TI's TIOS101x family of Digital Output (SIO) drivers.  The EVM includes the TIOS1015 which includes an on-chip 5-V LDO.  With pin to pin compatibility throughout the TIOS101 family, the EVM can also support the TIOS101 (no LDO) or the TIOS1013 (3.3-V LDO).  The EVM includes the ability to measure numerous signals including VCC, GND, OUT, EN, and IN while also being able to adjust the device output current via an on-board potentiometer.  Additionally, the TIOS101 devices can be configured for PNP, NPN, or Push-Pull output.   Although  the TIOS101 family of devices include on-chip ESD (IEC61000-4-2) and surge protection, which eliminates or reduces the size of any TVS diodes, pads for these diodes are included for modification to meet user's requirements.

Features
  • Support for TIOS101-5 digital output driver with 5V-LDO
  • Single EVM can support TIOS101-5, TIOS101-3, or TIOS101 digital output (SIO) driver
  • Configurable output current via on-board POT
  • Headers and LEDs for individual signal measurements and activity monitoring
  • Multiple setup options and configurations possible

  • TIOS1015EVM PCB

IO-Link & digital I/Os
TIOS101 Digital sensor output driver with integrated surge protection TIOS1013 Digital sensor output driver with integrated surge protection and 3.3-V LDO output TIOS1015 Digital sensor output driver with integrated surge protection and 5-V LDO output
Download View video with transcript Video

Order & start development

Evaluation board

TIOS1015EVM — TIOS1015 digital output (SIO) driver evaluation module

Supported products & hardware
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

TIOS1015EVM TIOS1015 digital output (SIO) driver evaluation module

close
Version: null
Release date:
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* EVM User's guide TIOL111-5 and TIOS101-5 Evaluation Modules Jul 27, 2017
Certificate TIOS1015EVM EU Declaration of Conformity (DoC) Jan 2, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos