TIPD128

Capacitive Load Drive Verified Reference Design Using an Isolation Resistor

TIPD128

Design files

Overview

This TI Verified Design implements a variety of op amps driving capacitive loads from 100pF to 1uF using a isolation resistor.  The OPA192 is highlighted due to its ability to drive large capacitive loads with small isolation resistors.

Features
  • Supply Voltage: 30 V (+/-15 V)
  • Capacitive Loads: 100 pF, 1000 pF, 0.01 mF, 0.1 mF, 1 mF
  • Features the OPA192 High Voltage, Rail-to-Rail Input/Output,Precision Op Amps, E-Trim™ Series Amplifier
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDC035C.ZIP (6277 K)

Detailed schematic diagram for design layout and components

TIDR330.PDF (93 K)

Detailed schematic diagram for design layout and components

TIDR331.PDF (65 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDC229.ZIP (231 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

High-speed op amps (GBW ≥ 50 MHz)

OPA3652.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA192High-Voltage, Rail-to-Rail Input/Output, 5µV, 0.2µV/˚C, Precision Operational Amplifier

Data sheet: PDF | HTML

Start development

Software

Support software

TIDC230 TIPD128 Simulation

Support software

TIDC231 TIPD128 Test Files

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide Capacitive Load Drive Solution Using an Isolation Resistor Design Guide (Rev. C) Nov. 17, 2014
More literature Precision Amplifier Quickstart Kit brochure (Rev. A) Jan. 13, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos