TIPD215

Less Than 1-W, Quad-Channel, Analog Output Module With Adaptive Power Management Reference Design

TIPD215

Design files

Overview

This quad-channel, analog output module delivers voltage and current outputs using the highly integrated DAC8775 digital-to-analog converter (DAC). Integrated adaptive power management, along with the LM5166 buck converter, reduces the total power dissipation of the reference design to less than 1 W, even when driving all four channels at 20 mA simultaneously.

Features
  • <1-W of Total Power Dissipation driving all four-channels at 20-mA
  • <0.1 %FSR of Total Unadjusted Error in either Voltage or Current mode
  • 8-µA of Peak-to-Peak Current Output Ripple
  • 200-µV of Peak-to-Peak Voltage Output Ripple
  • Adaptive Power Management for Current Outputs
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCV5.PDF (5015 K)

Reference design overview and verified performance test data

TIDRQ79.PDF (537 K)

Detailed schematic diagram for design layout and components

TIDRQ80.PDF (61 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQ81.PDF (105 K)

Detailed overview of design layout for component placement

TIDRQ83.ZIP (852 K)

Files used for 3D models or 2D drawings of IC components

TIDCD93.ZIP (389 K)

Design file that contains information on physical board layer of design PCB

TIDRQ82.PDF (2600 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Precision DACs (≤10 MSPS)

DAC877516-Bit Quad-Channel Programmable Current-Output and Voltage-Output Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM51663V-65V Input, 500mA Synchronous Buck Converter With Ultra-Low Iq

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Less Than 1-W, Quad-Channel, Analog Output Module w/ Adaptive Power Design Guide Feb. 24, 2017

Related design resources

Hardware development

EVALUATION BOARD
DAC8775EVM DAC8775 Evaluation Module

Reference designs

REFERENCE DESIGN
TIPD216 Quad-Channel Industrial Voltage and Current Output Driver Reference Design (EMC/EMI Tested)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos