TMDXICE110

AMIC110 Industrial Communications Engine (ICE)

TMDXICE110

Order now

Overview

The AMIC110 Industrial Communications Engine (ICE) is a development platform targeted at industrial communications and industrial ethernet in particular. Key to the AMIC110 ICE is the Sitara AMIC110 SoC that features Arm® Cortex™-A8 processor along with the Programmable-Realtime Unit Industrial Communications Sub-System (PRU-ICSS) that enables the integration of real-time industrial protocols, without needing ASIC or FPGA. With a BoosterPack™ plug-in module form factor, the AMIC110 ICE can be used in conjunction with C2000 LaunchPad™ development kits for developing solutions for connected motor drives, as well as industrial sensors and IOs in factory automation.

Features
  • AMIC110 SoC featuring Sitara™ Arm® Cortex®-A8 and PRU-ICSS
  • 512 MByte of DDR3 and 8 MByte of SPI flash
  • 2x 10/100 industrial ethernet connectors with external magnetics
  • 20-pin JTAG header to support all types of external emulator
  • RoHS and REACH compliant design
  • EMC-compliant, industrial temp dual port EtherCAT slave with SPI interface
  • 5-V input supply, single chip power management IC TPS650250 to power entire board and dual DP83822 PHYs
  • 3.3V SPI interface to any host processor such as C2000 SoCs (for example via LaunchPad development kits)

  • AMIC110 EVM Circuit Board in an ESD cover
  • TMDXICE110 quick start guide
  • TMDXICE110 printed warranty notice
  • Cable, USB to TTL level, serial converter, 1.8m
Not Included

Arm-based processors
AMIC110 Sitara processor: Arm Cortex-A8, 10+ Ethernet protocols

 

Ethernet PHYs
DP83822H Extended temperature, robust low-power 10/100-Mbps Ethernet PHY transceiver with 16-kV ESD

 

MOSFETs
CSD13383F4 12-V, N channel NexFET™ power MOSFET, single LGA 1 mm x 0.6mm, 44 mOhm, gate ESD protection

 

Multi-channel ICs (PMICs)
TPS650250 Configurable integrated power management (PMIC) with 3 DC/DC converters and 3 LDOs

 

Noninverting buffers & drivers
SN74LVC541A 8-ch, 1.65-V to 3.6-V buffers with 3-state outputs
Download View video with transcript Video

Order & start development

Explore packages of hardware, software and documentation

HARDWARE AND SOFTWARE PACKAGE

Develop EtherCAT-connected applications on AMIC110 devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop EtherNET/IP-connected applications on AMIC110 devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop PROFIBUS-connected applications on AMIC110 devices

View package
HARDWARE AND SOFTWARE PACKAGE

Develop PROFINET-connected applications on AMIC110 devices

View package
HARDWARE AND SOFTWARE PACKAGE

Integrate multi-protocol support on a single industrial network platform with AMIC110 devices

View package

Order this hardware only

Evaluation board

TMDXICE110 — AMIC110 Industrial Communications Engine (ICE)

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* User guide AMIC110 Industrial Communications Engine (AMIC110 ICE) (Rev. A) 23 Oct 2017
White paper EtherCAT® on Sitara™ Processors (Rev. I) 28 Jul 2020
White paper EtherNet/IP on TI's Sitara AM335x Processors (Rev. D) 28 Jul 2020
White paper PROFINET on TI’s Sitara™ processors (Rev. D) 13 Oct 2018
Certificate TMDXICE110 EU Declaration of Conformity (DoC) 11 Sep 2018
Design guide EtherCAT DDR-less Reference Design 26 Feb 2018
Technical article EtherCAT connectivity without DDR PDF | HTML 30 Jan 2018
White paper Connected sensors in industrial automation (Rev. B) 22 Jun 2017
User guide AMIC110 ICE Software Get Started Guide 17 Apr 2017
More literature AMIC110 Industrial Communications Engine (ICE) Quick Start Guide 27 Mar 2017

Related design resources

Hardware development

DEBUG PROBE
TMDSEMU110-U XDS110 JTAG Debug Probe

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
PROCESSOR-SDK-AMIC110 Processor SDK for AMIC110 Sitara Processors – TI-RTOS Support
DRIVER OR LIBRARY
PRU-ICSS-INDUSTRIAL-SW PRU-ICSS industrial software for Sitara™ processors
IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Design tools & simulation

CALCULATION TOOL
CLOCKTREETOOL Clock Tree Tool for Sitara, Automotive, Vision Analytics, & Digital Signal Processors

Reference designs

REFERENCE DESIGN
TIDA-00299 EtherCAT Slave and Multi-Protocol Industrial Ethernet Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos