TPA3140D2PWPEVM

TPA3140D2PWPEVM - Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

TPA3140D2PWPEVM

Order now

Overview

The TPA3140D2 is an efficient class D audio power amplifier for driving bridged-tie stereo speakers at up to 10W (per channel)

The TPA3140D2 utilizes advanced EMI suppression technology with spread spectrum control and 1SPW modulation scheme enables the use of inexpensive ferrite bead filters at the outputs while meeting EMC requirements for the system cost reduction

The TPA3140D2 devices are fully protected against faults with short-circuit protection and thermal protection as well as overvoltage, undervoltage, and DC protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Features
  • Supports Multiple Output Configurations
    • 2 × 10 W Into a 6-Ω BTL Load at 12 V
    • 2 × 10 W Into a 8-Ω BTL Load at 13 V
  • Wide Voltage Range: 4.5 V to 14.4 V
  • Efficient Class-D Operation
    • Upto 90% Power Efficiency Combined With Low Idle Loss
    • Advanced Modulation Schemes
  • Programmable Power Limit and clip-free AGL
  • Thermal foldback to protect the die from excessive die temperature and device shut down
Speaker amps
TPA3140D2 10-W stereo, 20-W mono, 4.5- to 14.4-V, analog in Class-D audio amplifier w/ inductor free & AGL
Download View video with transcript Video

Order & start development

Evaluation board

TPA3140D2PWPEVM — TPA3140D2PWPEVM - Inductor Free 10W Stereo (BTL) Class-D Audio Amplifier Evaluation Module

TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPA3140D2PWPEVM EU Declaration of Conformity (DoC) 02 Jan 2019
Technical article Improve Class-D EMI to downsize BOM cost without compromising audio performance PDF | HTML 12 Aug 2015
EVM User's guide TPA3140D2EVM User's Guide 03 Apr 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos