TPS65235EVM-747

TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC1.x

TPS65235EVM-747

Order now

Overview

The TPS65235EVM-PWR747 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65235 for DisEqC1.x application. The EVM contains input and output connectors as well as control jumpers to ease evaluation of device features. The TPS65235 is a monolithic voltage regulator with I2C interface, specifically to provide the 13 V / 18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna dish or to the multi-switch box.

Features
  • Supports 5 V, 12 V and 15 V power bus
  • Up to 1000 mA accurate output current limit adjustable by external resistor
  • Boost switch peak current limit proportional to LDO current limit
  • Dedicated Enable Pin for Non-I2C Application
  • Boost switching frequency 1MHz/500KHz selectable
AC/DC & DC/DC converters (integrated FET)
TPS65235 LNB voltage regulator with I2C interface TPS65235-1 LNB voltage regulator with I2C interface in FCCM mode TPS652353 LNB voltage regulator with I2C interface
Download View video with transcript Video

Order & start development

Evaluation board

TPS65235EVM-747 — TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC1.x

Buy from a distributor
GUI for evaluation module (EVM)

SLVC651 — TPS65235EVM GUI

Supported products & hardware
Download

SLVC651 TPS65235EVM GUI

close
Latest version
Version: 01.00.00.00
Release date: 29 Nov 2015
lock TPS65235EVM GUI (zip)  — 61601 K

Checksum
lock = Requires export approval (1 minute)
Products
AC/DC & DC/DC converters (integrated FET)
TPS65235 LNB voltage regulator with I2C interface
Hardware development
Evaluation board
TPS65235EVM-694 TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC2.x TPS65235EVM-747 TPS65235 LNB Voltage Regulator with I2C Interface Evaluation Module for DisEqC1.x

Release Infomation

The design resource accessed as www.ti.com/lit/zip/slvc651 or www.ti.com/lit/xx/slvc651/slvc651.zip has been migrated to a new user experience at www.ti.com/tool/download/SLVC651. Please update any bookmarks accordingly.
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide Evaluation Module for the TPS65235 LNB Voltage Regulator With I2C Interface 26 Nov 2015
Certificate TPS65235EVM-747 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos