TPS7A4701EVM-094

TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module

TPS7A4701EVM-094

Order now

Overview

The TPS7A4701EVM-094 is a fully assembled and tested evaluation module (EVM) for evaluating the TPS7A47 ultra-low-noise low-dropout (LDO) regulator at adjustable output voltages that range from 1.4 V to 34 V. The EVM circuit is configured to be a reference design for engineering applications requiring power to dynamic loads of up to 1 A at LDO voltages. Connectors and test points are provided for convenience.

Features
  • Input voltage range: 3 V to 36 V
  • Programmable from 1.4 V to 34 V; pin-strap output voltage from 1.4 V to 18 V
  • Low dropout: 600 mV at 1 A
  • 3.5 µVRMS (10 Hz, 100 KHz)
  • <25 nV/√Hz (10 Hz, 1 MHz)
  • Built-in fixed current limit and thermal shutdown
  • CMOS logic-level-compatible enable (EN) pin
  • Maximum output current of 1 A
Linear & low-dropout (LDO) regulators
TPS7A47 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A47-Q1 Automotive 1-A, 36-V, low-noise, high-PSRR, low-dropout voltage regulator with enable TPS7A4701-EP Enhanced product, 36-V, 1-A, 4-μVRMS, RF LDO voltage regular
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A4701EVM-094 — TPS7A4701 RF low-dropout (LDO) voltage regulator evaluation module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* User guide TPS7A47xxEVM-094 Evaluation Module (Rev. A) 02 Aug 2013
Certificate TPS7A4701EVM-094 EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos