TPS7A8300EVM-209

TPS7A8300 Low-Dropout Voltage Regulator Evaluation Module

TPS7A8300EVM-209

Order now

Overview

The TPS7A8300EVM-209 evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A8300, 2-A Low-Dropout Voltage Regulator for High Speed Communication Systems. The EVM circuit is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 2A. Connectors and test points are provided for convenience.

Features
  • Ultra-Low Dropout: 125mV (max)
  • Very Good PSRR: Over 40dB up to 1MHz
  • Very Low Noise: 6µVRMS
  • Low Input Voltage Range without Bias: 1.4V to 6.5V
  • Low Input Voltage Range with Bias: 1.1V to 6.5V
  • ANY-OUT: No- Resistor, Configurable Output Voltage: 0.8V to 3.95V in 50mV step
  • 1.0% Accuracy over Line, Load and Temperature
  • Stable with 22µF capacitor (10µF minimum effective capacitance required)
Linear & low-dropout (LDO) regulators
TPS7A8300 2-A, low-VIN, low-2-A, low-VIN, low-noise, ultra-low-dropout voltage regulator with power good wi
Download View video with transcript Video

Order & start development

Evaluation board

TPS7A8300EVM-209 — TPS7A8300 Low-Dropout Voltage Regulator Evaluation Module

Buy from a distributor
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPS7A8300EVM-209 EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPS7A8300 2-A, 6-µVRMS, RF, LDO Voltage Regulator datasheet (Rev. F) PDF | HTML 23 Oct 2015
User guide TPS7A8300EVM-209 Evaluation Module 20 May 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos