TPS92690EVM

N-Channel Controller for Dimmable LED Drives with Low-Side Current Sense Evaluation Module Board

TPS92690EVM

Order now

Overview

The TPS92690EVM evaluation module is a constant current LED driver that can support applications up to 35W (35V at 1A). The LED current is pre-set at 500mA and the output voltage range is 20V to 35V. The input voltage range for this design is 8V to 19V which is typical for automotive applications as well as common off the shelf AC-DC power supplies.

Features
  • Wide input voltage range
  • Adjustable current sense (analog dimming) input
  • PWM dimming input
  • Low power shutdown
  • SYNC input
  • Current mode control with slope compensation
  • Adjustable current limit
  • Low side current sense
  • Input under-voltage lockout
  • Output over-voltage protection
  • Precision reference
Illumination LED drivers
TPS92690 N-channel controller for dimmable LED Drives with low-side current sense
Download View video with transcript Video

Order & start development

Evaluation board

TPS92690EVM — N-Channel Controller for Dimmable LED Drives with Low-Side Current Sense Evaluation Module Board

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Type Title Date
Certificate TPS92690EVM EU Declaration of Conformity (DoC) 02 Jan 2019
EVM User's guide TPS92690EVM-506 Boost Evaluation Module 16 Oct 2012

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos