WILINK8-WIFI-MCP8

WiLink™ 8 Proprietary Wi-Fi Driver – QNX, WinCE, Nucleus RTOS baseline

WILINK8-WIFI-MCP8

Downloads

Overview

The MCP package contains the install package, pre-compiled object and source of the proprietary Wi-Fi Driver - QNX, Nucleus, WinCE as well as ThreadX, FreeRTOS, µC, MQX ,RTX and uITRON RTOS baseline image to easily integrate the TI WiLink Wi-Fi drivers. The integration is supported through third party vendors. The links to the vendors are below.

The Sigma package provides the required APIs for WL8 code to support automated Sigma certification testing.

The WAPI package provides the WPA Supplicant patch to support WAPI security protocol. For licensing information, release notes and profiles supported, please download the package.

Software block overview:

  • MCP8 WLAN – Software components
    • Main Software Components:
      • Driver core:
        • Implements layer 2 Wi-Fi protocol requirements (Data path and control).
        • Manages and abstracts the WL8-Device & Wi-Fi-FW.
      • Hostap package:
        • Provides the upper-management layers for all WLAN roles (Wi-Fi Station, Wi-Fi Access Point, P2P Group Owner/Client).
          • For Wi-Fi Station role, most functionalities are done inside the driver. Supplicant is mainly in charge of security.
        • User-space component.
        • Based on Open-Source implementation.
      • Platform/Framework/Networking interfaces:
        • Provide the interface to the networking stack.
        • Implements platform-specific logic and services.
      • Utilities:
        • Provide initialization and configuration services.
        • Implement debug and statistics capabilities.

MCP8 WLAN - Software Blocks image

MCP8 Features overview

  • IEEE 802.11 a,b,g,n, 2X2 MIMO @ 2.4GHz and diversity @ 5GHz
  • Modes: STA, AP, P2P, Wi-Fi Direct
  • TP: 100Mbps UDP
  • Security: WMM-PS, WMM-AC, WPA/2PSK, Ent,WPS,WPSv2
  • SW Features:
    • Multi Role Multi Channel : concurrent operation of 2 WLAN roles on a single device.
    • Coex: with BT/BLE at 2.4GHz.
    • DFS Master: radar detection at 5GHz in AP mode.
    • Low power: Station WoW & Suspend/Resume (On supported OS’s)

 

Features
  • IEEE 802.11 a,b,g,n, 2X2 MIMO @ 2.4GHz and 5GHz
  • Modes: STA, AP, P2P, WiFi Direct
  • TP: 100Mbps UDP
  • Security: WMM-PS, WMM-AC, WPA/2PSK, Ent,WPS,WPSv2
  • SW Features :
    • Multi Role Multi Channel : concurrent operation of 2 WLAN roles on a single device.
    • Coex: with BT/BLE at 2.4GHz.
    • DFS Master: radar detection at 5GHz in AP mode.
    • Low power: Station WoW & Suspend/Resume (On supported OS’s)

3rd Parties OS support:
Windows, Nucleus, ThreadX , VxWorks

Supported modes of operation

Multi-role use cases
 STAAPCLGO
STANoYESYESYES
APYESNoNoNo
CLYESNoNoNo
GOYESNoNoNo

 

20/40Mhz support
 STAAPCLGO
20Mhz2.4G/5G2.4G/5G2.4G/5G2.4G/5G
40Mhz2.4G/5G5G5G5G

Downloads

Driver or library

WILINK8-WIFI-MCP8 WiLink™ 8 Proprietary Wi-Fi Driver –RTOS baseline (For Linux use NLCP driver) - KRACK Fix Included

lock = Requires export approval (1 minute)

WILINK8-WIFI-MCP8 WiLink™ 8 Proprietary Wi-Fi Driver –RTOS baseline (For Linux use NLCP driver) - KRACK Fix Included

close
Latest version
Version: null
Release date:
Driver or library

WILINK8-WIFI-WTS-MCP8 WiLink™ 8 Wi-Fi Test Suite (WTS) Tool

lock = Requires export approval (1 minute)

WILINK8-WIFI-WTS-MCP8 WiLink™ 8 Wi-Fi Test Suite (WTS) Tool

close
Latest version
Version: null
Release date:

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Application note Certification Testing Guidelines for WFA System Interoperability Test Plans MCP Dec 28, 2016
User guide WiLinkT™ 8 WLAN Features User's Guide (Rev. A) PDF | HTML May 26, 2016
Application note Certification Testing Guidelines for WFA System Interoperability Test Plans Feb 15, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.