TPS92560
- Controlled peak input current to prevent over-
stressing of the electronic transformer - Allows Either Step-Up or Step-Up/Down Operation
- Compatible to Generic Electronic Transformers
- Compatible to Magnetic Transformers and DC
Power Supplies - Integrated Active Low-Side Input Rectifiers
- Compact and Simple Circuit
- >85% Dfficiency (12-VDC Input)
- Power Factor > 0.9 (Full Load With AC input)
- Hysteretic Control Scheme
- Output Overvoltage Protection
- Overtemperature Shutdown
- 10-pin Thermally Enhanced Very-Thin Fine Pitch
Small-Outline Package
The TPS92560 is a simple LED driver designed to drive high-power LEDs by drawing constant current from the power source. The device is ideal for MR16 and AR111 applications, which require good compatibility to DC and AC voltages and electronic transformers. The hysteretic control scheme does not need control loop compensation while providing the benefits of fast transient response and high power factor. The patent pending feedback control method allows the output power to be determined by the number of LED used without component change. The TPS92560 supports both boost and SEPIC configurations for the use of different LED modules.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS92560 Simple Led Driver for MR16 and AR111 Applications datasheet (Rev. B) | PDF | HTML | 31 Dec 2015 |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Selection guide | Power Management Guide 2018 (Rev. R) | 25 Jun 2018 | ||
Technical article | Save the transformers! | PDF | HTML | 14 Aug 2015 | |
EVM User's guide | User's Guide for TPS92560MR16BSTEVM | 19 Nov 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS92560MR16BSTEVM — Simple LED Driver for MR16 and AR111 Applications Evaluation Module Board
Simple LED Driver for MR16 and AR111 Applications Evaluation Module Board
This EVM contains Texas Instruments' TPS92560 IC configured as a boost LED driver solution for MR16 applications. This EVM can deliver up to 12W output power with a typical 12VAC (50Hz/60Hz) power source. The (...)TPS92560DESIGN-CALC — TPS92560 DESIGN CALCULATOR
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
HVSSOP (DGQ) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.