Internet Explorer is not a supported browser for TI.com. For the best experience, please use a different browser.

USB Type-C & USB Power Delivery ICs

Industry's most complete portfolio of USB Type-C® and USB Power Delivery (PD) products

parametric-filterView all products
Video Player is loading.
Current Time 0:00
Duration 0:00
Loaded: 0%
Stream Type LIVE
Remaining Time 0:00
 
1x
  • Chapters
  • descriptions off, selected
  • captions off, selected
  • en (Main), selected
    Our broad offering of USB Type-C devices and PD controllers for USB PD capability offers the flexibility and integration required to design and implement products compatible with the latest standards. Simplify your design process and quickly transition to USB Type-C with our unmatched design resources and technical expertise. 

    Browse by category

    Select by type

    USB Type-C controllers

    Our controllers are USB Type-C-compliant and provide up to 15 W in accordance with USB-IF specifications. Our USB Type-C converters integrate a DC/DC power supply for small, efficient solutions.

    USB Type-C PD controllers

    Our USB PD controllers integrate the power path, enabling up to 100 W of power. Optionally, USB PD controllers may feature Alternate Mode such as DisplayPort™ interface and Thunderbolt™ technology.

    USB Type-C redrivers & muxes

    Our redrivers and muxes enable stronger signal integrity and efficient routing for USB Type-C data and video up to 10 Gbps.

    USB Type-C power path

    Our power path devices pair with Type-C and PD controllers to enable compliant power flow across Type-C ports.

    Related categories
    USB Type-C port protection

    Our power path protection strengthens port robustness with devices that offer CC pin and SBU pin 20-V short-to-VBUS and IEC 61000-4-2 ESD protection.

    USB Type-C technologies

    Learn about USB Type-C, example architectures, and the solutions that TI offers for entire system-level design

    Find your USB Type-C or USB Power Delivery IC

    TPS25763-Q1
    USB Type-C & USB Power Delivery ICs

    Automotive single-port USB Type-C® PD controller with buck-boost regulator and DisplayPort Alt mode

    Approx. price (USD) 1ku | 3.10

    TPS26750
    USB Type-C & USB Power Delivery ICs

    USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support

    Approx. price (USD) 1ku | 1.05

    TPS25751
    USB Type-C & USB Power Delivery ICs

    USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply

    Approx. price (USD) 1ku | 0.85

    Power trends

    Enable the highest power density from 15 W to 100 W with USB Type-C and USB Power Delivery (PD)

    Shrink your system footprint significantly with the only PD controllers on the market with a 20-V integrated power path. We’re ready to help you safely and reliably achieve your size reduction goals for automotive USB ports with our Type-C controllers with integrated DC/DC converters. For those looking for lighter integration, we also offer ultra-small power switches for standalone source/sink power paths.

    Featured products for power density
    NEW TPS26750 ACTIVE USB Type-C® and USB Power Delivery (PD) 3.1 controller with 240-W extended power range support
    NEW TPS25751 ACTIVE USB-C® Power Delivery 3.1 controller with moisture detection and programmable power-supply
    TPS25730 ACTIVE Sink-only USB Type-C® and USB Power Delivery (PD) controller with no firmware development required

    Technical resources

    Technical article
    Technical article
    USB Type-C® and USB Power Delivery: Designing for both Extended Power Range and battery-powered systems (Rev. A)
    Learn how simple and fast it is to design for both the USB Power Delivery (PD) 3.1 Extended Power Range (up to 240W) and battery-powered systems.
    document-pdfAcrobat PDF
    Video series
    Video series
    Make the cut: Transition from barrel-jack to USB Type-C® and USB Power Delivery
    Transitioning to USB Type-C® doesn’t have to be difficult. This video shows just how easy it is to move from a barrel-jack connector to USB-C with TI’s TPS25730 USB Power Delivery controller.
    White paper
    White paper
    A Primer on USB Type-C and Power Delivery Applications and Requirements (Rev. B)
    This paper serves as an introduction to USB Type-C and USB Power Delivery (PD), examining various applications and their data and power requirements.
    document-pdfAcrobat PDF

    Discover featured applications

    Factory automation & control
    Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems
    Wired networking
    Power wired networking equipment with a USB Type-C port that supports USB PD
    Home theater & entertainment
    Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD
    Retail automation & payment
    Power future retail automation and payment systems with a USB Type C solution that supports USB PD
    PC & notebooks
    Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks
    Connected peripherals & printers
    Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems

    Add USB Type-C and USB PD to your industrial PC, human machine interface (HMI) and machine vision systems

    Given the maturity of USB Type-C devices that support USB PD and the industrial rating of the technologies used to implement the USB specification, you can find it in more industrial PC, HMI and machine vision systems than ever. Its ability to transmit power, video and USB data all on a single connector makes USB Type-C devices that support USB PD a valuable addition to industrial systems.

    Featured resources

    PRODUCTS
    • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
    • TPS25810 – USB Type-C® source controller and 3A power switch with VCONN

    Power wired networking equipment with a USB Type-C port that supports USB PD

    You'll find more and more wired networking products powered by a USB Type-C port that supports USB PD, from wireless routers to small business network switches. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

    Featured resources

    HARDWARE DEVELOPMENT
    • TPS25750EVM – TPS25750 Highly integrated USB Type-C® and USB Power Delivery controller evaluation module

    Power future speakers, set-top boxes and home audio/video systems with a USB Type-C port that supports USB PD

    USB Type-C that supports USB PD is a flexible technology that offers many benefits for home theater and entertainment systems. In wireless speakers, for example, USB Type-C with USB PD makes it possible to draw and provide power on a single port. With the ability to negotiate with any charger – not just the one provided – USB Type-C that supports USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

    Featured resources

    REFERENCE DESIGNS
    • TIDA-050047 – Integrated USB Type-C® power delivery (PD) and charging reference design for 2-4 cell batteries
    • PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
    HARDWARE DEVELOPMENT
    • USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

    Power future retail automation and payment systems with a USB Type C solution that supports USB PD

    USB Type-C that supports USB PD is a flexible technology that offers many benefits for retail automation and payment. For example, the ability to both draw and provide power on a single USB Type-C port that supports USB PD enhances portable point-of-sale systems. And with the ability to negotiate with any charger – not just the one provided – USB Type-C with USB PD gives users the flexibility to have their products powered by any adapter, enabling a better user experience.

    Featured resources

    REFERENCE DESIGNS
    • PMP41013 – Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
    HARDWARE DEVELOPMENT
    • USB-PD-CHG-EVM-01 – Integrated USB Type-C® Power Delivery (PD) and charging reference design for 2-4 cell batteries EVM

    Transmit power, data and video over a single USB Type-C port that supports USB PD for your next-generation PCs and notebooks

    USB Type-C that supports PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt.

    Featured resources

    PRODUCTS
    • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
    • TPS25810 – USB Type-C® source controller and 3A power switch with VCONN

    Add cutting-edge USB Type-C and USB Type-C that supports USB PD to your next-generation dongle and docking systems

    USB Type-C that supports USB PD makes it possible to have power, data and video all on a single port, adding value to any system into which it is designed. We collaborate with others in the industry to enable advanced USB Type-C with USB PD functionality such as USB 4.0 and Thunderbolt. 

    Featured resources

    REFERENCE DESIGNS
    • PMP40801 – Docking USB Type-C® power delivery reference design for personal electronics applications
    PRODUCTS
    • TPD6S300A – USB Type-C® port protector: short-to-VBUS overvoltage and 6ch ESD protection with improved OVP
    SOFTWARE DEVELOPMENT

    Design & development resources

    GUI for evaluation module (EVM)
    Application customization tool for TI USB-C® PD controllers

    The USBCPD-APPLICATION-CUSTOMIZATION-TOOL enables application-specific device configuration and programming of certain USB Power Delivery controllers. The GUI is compatible with the corresponding hardware evaluation modules (EVMs) as well as custom hardware designs using the generated application (...)

    Reference design
    100W integrated USB Type-C® and USB power delivery bidirectional charging reference design

    This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for 4- to 10-cell batteries for applications such as, power tool charger with USB Type-C port, vacuum cleaners, portable power station and more. Using the TPS25751, a highly integrated USB (...)

    Reference design
    Integrated USB Type-C® and USB PD bidirectional charging reference design for 1- to 5-cell batter
    This reference design is an integrated USB Type-C® power delivery (PD) and charging reference design for one- to five-cell batteries for applications such as power tool charger with USB Type-C port, vacuum cleaner, portable power station and more.

    Reference designs related to USB Type-C & USB Power Delivery ICs

    Use our reference design selection tool to find designs that best match your application and parameters.