Power modules (integrated inductor)

The simplest and smallest option for step-down DC/DC voltage conversion

parametric-filterView all products
Power modules with integrated inductors are designed to enable a small solution size. Furthermore modules support a faster time to market by simplifying the design process (selection of inductor, reduced qualification process) and reducing the number of components to purchase. Modules also naturally enabling customers to meet required EMI standards through its construction and the option to place them close to the load (minimizing parasitic inductance through the close proximity of connections).

Browse by category

Select by type

Related categories
Enterprise systems

Our complete analog signal chain, embedded processing, interface, power management and wireless solutions are fueling innovation by enabling more complex and more reliable computing systems.

Featured Products

TPSM82866C
Power modules (integrated inductor)

5.5V input, 6A step-down power module with integrated inductor and I2C interface in QFN

Approx. price (USD) 1ku | 2.49

TPSM81033
Power modules (integrated inductor)

5.5V, 5.5A, 2.4MHz synchronous boost module with power-good indicator and output discharge

Approx. price (USD) 1ku | 1.5

TPSM8287A10
Power modules (integrated inductor)

6V input, 10A parallelable DC/DC buck module with I2C frequency synchronization and remote sense

Approx. price (USD) 1ku | 6

TPSM8287A15
Power modules (integrated inductor)

6V input, 15A parallelable DC/DC buck module with I2C frequency synchronization and remote sense

Approx. price (USD) 1ku | 9.1

TPSM86637
Power modules (integrated inductor)

4.5V to 28V input voltage, 6A ECO mode, synchronous buck module with QFN package

Approx. price (USD) 1ku | 3.3

TPSM86638
Power modules (integrated inductor)

4.5V to 28V input voltage, 6A FCCM mode, synchronous buck module with QFN package

Approx. price (USD) 1ku | 3.3

Benefits of our power modules

checkmark

Free up valuable board space

Achieve higher power density and reduce overall solution size with modules that integrate the FETs, controller, inductor and passives in a single package that uses 3D integration technology. 

checkmark

Accelerate time to market

Go to market faster by eliminating the need for external component sourcing with easy-to-use modules that meet EMI requirements and reduce power design effort up to 45% compared to discrete solutions. 

checkmark

Minimize system losses

Realize best-in-class efficiency with modules that bring the power supply closer to the load to reduce board and system losses.

Technical resources

Video series
Video series
Exploring the value of power modules
In this training series, we discuss the high level of integration of our power modules and the significant implications that this has on power-supply design with respect to solution size, EMI, design time and cost.
Application note
Application note
Soldering Considerations for Power Modules (Rev. C)
TI large portfolio of power modules offers a choce of different packaging options. This application report provides an overview of several module package types and provides some guidance on soldering topics and considerations.
document-pdfAcrobat PDF
User guide
User guide
Manufacturing and Rework Design Guide for MicroSiP™ Power Modules (Rev. A)
Modules offer great benefits in terms of faster time to market and small BOM size. This documents provides further guidance around modules with repect to PCB layout, assembly flow and rework process.
document-pdfAcrobat PDF

Design & development resources

Design tool
Create customized power supply and active filter circuits

WEBENCH® Circuit Designer creates customized power supply and active filter circuits based on your system requirements. The environment gives you end-to-end selection, design, and simulation capabilities that save you time during all phases of the analog design process.

Utilize our tools to help (...)

Simulation tool
PSpice® for TI design and simulation tool
PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Design tool
Power Stage Designer™ software tool of most commonly used switchmode power supplies

Power Stage Designer is a JAVA-based tool that helps speed up power-supply designs as it calculates voltages and currents of 21 topologies based on user inputs. Additionally, Power Stage Designer contains a Bode plotting tool and a helpful toolbox with various functions to make power supply design (...)