Placement Silo Title

News Releases

Media Coverage

Media Kit

TI introduces industry’s smallest 16-bit DAC in tiny SC70 package

Simple, economical and easy-to-use DACs are 40 percent smaller than standard SOT23 devices

Bangalore , Feb. 16, 2009 - Texas Instruments Incorporated (TI) (NYSE: TXN) today introduced the industry’s first single-channel digital-to-analog converter (DAC) family available in tiny SC70 packages. The DAC8411 family of 8- to 16-bit, pin-compatible products features low-power operation of 80 uA at 1.8 V, a wide power supply range of 1.8 V to 5.5 V and a settling time of 6 us (typical). The small size – 40 percent smaller than standard SOT23 devices – and low power make these devices attractive for battery-powered and handheld applications, automatic test equipment, precision instrumentation, waveform generation, industrial process control and medical equipment. (See http://www.ti.com/dac8411-pr.)

Key Features Key Features
  • Pin-compatible ADC family
  • Ultra low power of 80 µA at 1.8 V
  • Wide power supply of 1.8 V to 5.5 V
  • Low power-on glitch of only 17 mV and 0.15 nV-sec output glitch energy
  • All devices use versatile 3-wire serial interface that operates at clock rates up to 50 MHz
  • Temperature range of -40C to +125C
  • Devices compatible with ADS8326 analog-to-digital converter, OPA211 operational amplifier, ISO721 digital isolator and REF5050 voltage reference for precision industrial applications
  • Easy upgrade and downgrade options for design flexibility
  • Decreased power consumption
  • Wide power supply gives designers flexibility and is suitable for handheld and battery-operated systems
  • Provides excellent linearity and minimizes undesired code-to-code transient voltage
  • Performance over extended industrial temperature range
  • Simple, high-performance signal chain solution

Learn more about TI’s data converters

Visit www.ti.com/dataconverters to find new products, application notes, cross reference guides and download the new Amplifier & Data Converter Selection Guide.

About Texas Instruments:

Texas Instruments (NYSE: TXN) helps customers solve problems and develop new electronics that make the world smarter, healthier, safer, greener and more fun.  A global semiconductor company, TI innovates through manufacturing, design and sales operations in more than 25 countries.  For more information, go to www.ti.com.