New

PMP23475

GaN-based 5kW two-phase totem-pole PFC reference design with zero current detection

PMP23475

Design files

Overview

This reference design is a high-density and high-efficiency, 5kW power factor correction (PFC) converter implemented with TI high-performance Gallium Nitride (GaN) power switches. A peak system efficiency of 99.2% with an open-frame power density of 120W/in3 was measured. The power stage uses a two-phase totem pole PFC in a brand new zero current detection (ZCD) based control mechanism. The new control method operates with variable frequency and maintains zero voltage switching (ZVS) over all operating conditions. The control is implemented with a TMS320F280039C high-performance microcontroller and the LMG3527R030 GaN field effect transistor (FET) with integrated ZCD sensing. The operating frequency range of the converter is approximately between 100kHz and 800kHz.

Features
  • 99.2% efficiency
  • Phase shedding
  • 5kW
  • Power density: 120W/in3
  • Density without hold up: 180W/in3
Output voltage options PMP23475.1
Vin (Min) (V) 180
Vin (Max) (V) 265
Vout (Nom) (V) 400
Iout (Max) (A) 12.5
Output Power (W) 5000
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
Enterprise systems
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT415.PDF (811 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDX7.ZIP (918 K)

Detailed schematic diagram for design layout and components

TIDMDY1.ZIP (687 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDX9.ZIP (586 K)

Detailed overview of design layout for component placement

TIDMDY0.ZIP (20109 K)

Files used for 3D models or 2D drawings of IC components

TIDCGW2.ZIP (12751 K)

Design file that contains information on physical board layer of design PCB

TIDMDX8.ZIP (4001 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC converters (integrated FET)

TPS560430SIMPLE SWITCHER® 36-V, 600-mA Buck Regulator With High-Efficiency Sleep Mode

Data sheet: PDF | HTML
AND gates

SN74AHC1G081-ch, 2-input 2-V to 5.5-V high-speed (9 ns) AND gate

Data sheet: PDF | HTML
C2000 real-time microcontrollers

TMS320F280039CC2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML
Digital isolators

ISO7741Robust EMC, quad-channel, 3/1, reinforced digital isolator

Data sheet: PDF | HTML
Isolated gate drivers

UCC21225A2.5kVrms, 4A/6A dual-channel isolated gate driver with dual input, 5V UVLO & LGA package

Data sheet: PDF | HTML
Isolated gate drivers

UCC53505A/5A single-channel isolated gate driver with Miller clamp or split outputs and 8V or 12V UVLO

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA376Precision (0.025mV), low noise (7.5nV/rtHz), low quiescent current (760uA) op amp

Data sheet: PDF | HTML
Shunt voltage references

TLV431A1% accuracy, low-voltage, adjustable precision shunt regulator

Data sheet: PDF | HTML
Transformer drivers

SN6505BLow-noise, 1-A, 420-kHz transformer driver with soft start for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report GaN-Based 5kW Two-Phase Totem-Pole PFC Reference Design with Zero Current Detection PDF | HTML Mar. 06, 2025

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-DIGITALPOWER-SDK DigitalPower software development kit (SDK) for C2000™ MCUs

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos