PMP23537

PMP23537

Design files

Overview

This reference design is a 3.6kW, single-phase, totem-pole bridgeless power factor correction (PFC) converter targeting modular hardware system common redundant power supply (M-CRPS) servers. The PFC operates at continuous conduction mode (CCM) at AC peak where inductor current is high, and operates at triangular conduction mode (TCM) with zero-voltage switching (ZVS) at AC low area where the inductor current is low, achieving both high efficiency and high-power density. The power stage is followed by a baby boost converter, which helps to reduce the size of the bulk capacitor. This design also includes e-meter functionality with 0.5% accuracy using AMC1306 as a current sensing device, eliminating the need for external power metering ICs. An alternative low-cost current sensing option using TMCS1133 is also provided in this design. This design works with the LMG3427R30 gallium nitride (GaN) device, which has an integrated zero-current detection (ZCD) circuit for TCM control. The F28003x C2000™ real-time microcontroller is used for all the advanced controls including PFC control and e-metering.

Features
  • CCM-TCM multimode control in each AC half cycle. Light load efficiency is improved up to 2%
  • TI GaN with integrated zero current sensing
  • Single current sensor for both PFC control and e-metering with <0.5% accuracy
  • Includes baby boost to extend holdup time and reduce bulk capacitor
  • Re-rush current control when AC comes back from dropout
Output voltage options PMP23537.1
Vin (Min) (V) 90
Vin (Max) (V) 265
Vout (Nom) (V) 385
Iout (Max) (A) 9.35
Output Power (W) 3599.75
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- PFC
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT439.PDF (2075 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMDZ9.PDF (606 KB)

Detailed overview of design layout for component placement

TIDME01.PDF (349 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDME00.ZIP (8294 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGW6.ZIP (360 KB)

Design file that contains information on physical board layer of design PCB

TIDMDZ8.PDF (2337 KB)

PCB layer plot file used for generating PCB design layout

TIDMDZ7.PDF (698 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Gallium nitride (GaN) power stages

LMG3427R030 — 600V 30mΩ GaN FET with integrated driver, protection and zero-current detection

Data sheet: PDF | HTML
Half-bridge drivers

UCC27712 — 700V 1.8A/2.8A half-bridge gate driver with 9V UVLO and interlock

Data sheet: PDF | HTML
Hall-effect current sensors

TMCS1133 — 80ARMS 1MHz Hall-effect current sensor with AFR and ALERT

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

TLV2365 — 50MHz single-supply rail-to-rail operational amplifier

Data sheet: PDF | HTML
Isolated ADCs

AMC1306M05 — ±50-mV input, precision current sensing reinforced isolated modulator

Data sheet: PDF | HTML
Isolated gate drivers

UCC21220 — 4A/6A dual-channel basic isolated gate driver with disable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713 — 150-mA, capacitor-free low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-side drivers

UCC27511 — 20V VDD, 4A/8A single-channel low-side gate driver with 4V UVLO and split outputs

Data sheet: PDF | HTML
Power modules (integrated inductor)

TPSM863252 — 3-V to 17-V input voltage, 3-A Eco-mode synchronous buck module

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2376 — Dual, precision, low-noise, low quiescent current operational amplifier

Data sheet: PDF | HTML
Real-time digital power MCUs

TMS320F280039C — C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report 3.6kW CCM-TCM Multimode Controlled Totem-Pole Bridgeless PFC Reference Design PDF | HTML Mar 14, 2025

Related design resources

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos