This reference design features a dual-phase automotive boost converter for Class-H audio applications offering analog or digital output voltage tracking. The peak output power of over 800W can be achieved at 11V input voltage.
This test report is based on the LM5125-Q1, which is configured using external resistors. The pin-compatible LM51251-Q1 variant offering I²C for diagnostic and control can also be used on this design.
Features
- Digital and analog voltage tracking
- With I²C control (IC-variant dependent)
- High efficiency and high peak output power