PMP41079

Two-phase interleaved boost converter  reference design for Class-H audio amplifiers

PMP41079

Design files

Overview

This reference design demonstrates a 450-W, 2-phase interleaved boost converter reference design for the Class-H audio amplifier application. To provide supply to the external audio amplifier, the controller is able to follow the Class-H control signal from the amplifier and generate an output voltage which tracks the speaker amplitude. Therefore, minimized overall power consumption and losses can be achieved.

Features
  • Well-balanced internal current sharing between the two phase of the boost converter; power as well as thermal stress can be shared evenly with small board size         
  • 450-W converter 12-cm x 6.5-cm in size; high power and high power-density design         
  • Class-H control capable; boost output voltage is able to follow the speaker output amplitude to minimize power consumption as well as losses 
Output voltage options PMP41079.1 PMP41079.2
Vin (Min) (V) 9 3.3
Vin (Max) (V) 16 3.3
Vout (Nom) (V) 42 10
Iout (Max) (A) 10 .6
Output Power (W) 420 6
Isolated/Non-Isolated Non-Isolated Non-Isolated
Input Type DC DC
Topology Boost- Multiphase Boost- CCM

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDT360.PDF (1534 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDMC38.ZIP (548 K)

Detailed schematic diagram for design layout and components

TIDMC39.PDF (181 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMC40.PDF (350 K)

Detailed overview of design layout for component placement

TIDMC42.ZIP (7393 K)

Files used for 3D models or 2D drawings of IC components

TIDCGJ0.ZIP (594 K)

Design file that contains information on physical board layer of design PCB

TIDMC41.PDF (1240 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

AC/DC & DC/DC controllers (external FET)

LM5171-Q1Automotive, 80-V dual-channel bidirectional buck-boost controller

Data sheet: PDF | HTML
AC/DC & DC/DC converters (integrated FET)

LM2735-Q1520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML
Comparators

TL331-Q1Automotive single differential comparator

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Test report 2-Phase Interleaved Boost Converter Stage Ref. Des. for Class-H Audio Amplifier PDF | HTML Nov. 08, 2023

Related design resources

Hardware development

EVALUATION BOARD
TAS6584Q1EVM TAS6584-Q1 evaluation module for 45-V, 10-A digital input, four-channel Class-D audio amp

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos