TIDA-00468

Optimized Latency, Power and Memory Footprint Thermocouple Sensing Front-end Reference Design

TIDA-00468

Design files

Overview

The TIDA-00468 Reference design shows how to build an isolated thermocouple sensing front-end with optimized power-consumption for loop powered application while:
• reducing footprint from classical look-up table approach and
• keeping the fast response time of linear piece wise interpolation

Features
  • Sensor Input: K-Type Thermocouple
  • Temperature range:-270..1372 C
  • System accuracy: +/- 0.2K
  • Piecewise linear interpolation
  • Look-up table size: 320 bytes
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA11A.PDF (2155 K)

Reference design overview and verified performance test data

TIDRFI7.PDF (374 K)

Detailed schematic diagram for design layout and components

TIDRFI8.PDF (195 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFI9.PDF (144 K)

Detailed overview of design layout for component placement

TIDRFJ1.ZIP (10039 K)

Files used for 3D models or 2D drawings of IC components

TIDCAI9.ZIP (1690 K)

Design file that contains information on physical board layer of design PCB

TIDRFJ0.PDF (742 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

I2C general-purpose I/Os (GPIOs)

TCA953516-bit 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt & config registers

Data sheet: PDF | HTML
MSP430 microcontrollers

MSP430FR594916 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision ADCs

ADS122024-bit, 2-kSPS, four-channel, low-power, delta-sigma ADC with PGA, VREF, SPI and two IDACs

Data sheet: PDF | HTML
Series voltage references

REF50Low-noise, very low-drift, wide-VIN precision voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Optimized Sensor Linearization for Thermocouple Design Guide (Rev. A) Aug. 28, 2015

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00230 NFC Configuration & Logging Interface (Dual Port FRAM: NFC <-> FRAM <-> Serial) Reference Design TIDA-00245 Data Isolation for Loop Powered Applications Reference Design TIDA-00246 Generic Energy Harvesting Adapter Module for Thermoelectric Generators (TEG) Reference Design TIDA-00339 IO-Link Sensor Transmitter Booster Pack

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos