TIDA-00652
90-265VAC, 91% Efficiency, >0.94 PF Buck-PFC plus 24V, 30W Brushless DC Motor Drive Reference Design
TIDA-00652
Overview
For achieving energy efficiency, ceiling fans and ventilation fans are moving from simple AC induction motors to brushless DC motors (BLDC). Operation of BLDC motors from AC supply requires AC-DC conversion with high efficiency and power factor. It also needs an inverter which is controlled efficiently for low noise operation. The reference design TIDA-00652 helps to meet these challenges of higher efficiency and power factor in a simpler way, by using a single stage power supply to convert the AC mains input into low voltage DC output. It also combines a fully integrated and well protected single chip sensor-less sinusoidal brushless motor controller for low noise operation.
Features
- High efficiency, single power stage to convert 230 VAC to 24 VDC
- Buck PFC topology, to achieve high input Power Factor (>0.94) and high efficiency (>91%)
- Universal input capability (50/60 Hz, 90-265 VAC) with minimum variation in efficiency
- Startup and full speed operation even at 90 VAC Input
- Highly integrated and protected single chip, sinusoidal brushless motor controller reduces external parts count and helps avoiding motor control programming overhead
- IR Remote based speed control
Output voltage options | TIDA-00652.1 |
---|---|
Vin (Min) (V) | 90 |
Vin (Max) (V) | 265 |
Vout (Nom) (V) | 24 |
Iout (Max) (A) | 1.2 |
Output Power (W) | 28.8 |
Isolated/Non-Isolated | Non-Isolated |
Input Type | AC |
Topology | Buck- PFC |
Industrial
- Advanced custom controlled BLDC drive (<60V)
- Air purifier & humidifier
- Appliances pumps & fans
- Cooker hood
- Dishwasher
- Electrosurgery system
- Heat pump inverter board
- Infusion pump
- Integrated single chip BLDC drive (<60V)
- Mixer, blender & food processor
- Refrigerator & freezer
- Residential & living fan
- Washer & dryer
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed schematic diagram for design layout and components
Complete listing of design components, reference designators, and manufacturers/part numbers
Detailed overview of design layout for component placement
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Products
Includes TI products in the design and potential alternatives.
MSP430G2231 — 16 MHz MCU with 2KB Flash, 128B SRAM, 10-bit ADC, SPI/I2C, timer
Data sheet: PDFStart development
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Design guide | 90-265-VAC, 91% Efficiency, >0.94 PF Buck-PFC Plus 24-V, 30-W BLDC Ref Design (Rev. A) | May 12, 2016 | |
White paper | Replacing single-phase ACIMs with three-phase BLDC motors saves energy | Apr. 14, 2016 | ||
Technical article | Next-generation ceiling and exhaust fans leverage BLDC drive technology for increa | PDF | HTML | Mar. 10, 2016 | |
Technical article | Acoustic noise in home appliances due to torque ripple in motor drives – part 2 | PDF | HTML | Feb. 25, 2016 | |
Technical article | Acoustic noise in home appliances due to torque ripple in motor drives – part 1 | PDF | HTML | Feb. 18, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.